NeoCortec NC1000 Wireless Mesh Network Module - 915MHz, U.FL

Added to your shopping cart

NeoCortec NC1000 Wireless Mesh Network Modules can have power added and an antenna to create a fully functional Wireless Mesh Network node. The modules feature a NeoMesh Protocol Stack for ultra-low power and reliability. The NC1000 has a generic application layer that can be configured to suit applications.

  • Frequency: 915 MHz
  • Interface Type: UART
  • Operating Supply Voltage: 2 V to 3.6 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Dimensions: 11 mm x 18 mm x 2.6 mm
  • Moisture Sensitive: Yes
  • Operating Supply Current: 20.4 mA, 36.2 mA

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.