Arduino MKR Environmental Shield Rev2

Added to your shopping cart

Arduino MKR Environmental Shield Rev2 allows an MKR board to acquire environmental data collected by an array of sensors. The sensors are the latest generation and measure for atmospheric pressure, temperature and humidity, and light intensity (in LUX). Build projects and store the data collected locally. The shield has a slot for a microSD card (not provided). A ready-to-use library features examples and methods to read values from the different sensors. This provides an easy and smooth integration path.

  • Sensors used
    • ST LPS22HB atmospheric pressure
    • ST HTS221 temperature and humidity
    • VISHAY TEMT6000 Lux of the ambient
    • VISHAY VEML6075 UltraViolet wavelengths A/B
  • ICs:
    • LPS22HB
    • TEMT6000
  • Ranges:
    • 260 to 1260hPa pressure
    • 0.004% rH/LSB rH sensitivity
    • ±3.5% rH, 20 to +80% rH humidity accuracy
    • UVA, UVB, and UVBI measurement
    • 0 to 650 Lux
  • Input Voltage 3.3V
  • Operating Voltage 3.3V
  • Communication I2C/Analog
  • Length 61mm
  • Width 25mm
  • Weight 32 gr.
  • Arduino Part #: ASX00029

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

1 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Poor solution for environmental monitoring

The concept is great -- this board is easy to connect and use with the MKR series controllers. Unfortunately, the sensors are located close to significant heat sources on the main board. I measure an offset of at least 3 degC due to heating from the processor and WiFi module. There is no good configuration here. The only options are to use a fan for active cooling, isolate the board by not stacking it, or program an offset into measurement readings. The offset method is simple, but doesn't account for secondary offsets in humidity and pressure readings.

Final judgement - not good for environmental monitoring.