Arduino Edge Control

Added to your shopping cart

Arduino Edge Control is a remote monitoring and control solution, optimized for outdoor environments. It collects real-time data from smart sensors and leverages all on the edge. The board is positioned anywhere and is suitable for precision farming, smart agriculture, and other applications requiring intelligent control in remote locations. Power can be either supplied via solar panel or DC input. Remotely control applications through the Arduino Cloud (or third-party services) using a choice of connectivity options suitable to the location. The Arduino Edge Control features built-in Bluetooth and its connectivity is expanded with 2G/3G/CatM1/NB-IoT modems, LoRa®, Sigfox, and WiFi by adding anyone of the MKR boards.

  • Operating Supply Voltage: 12 V
  • Dimensions: 104 mm x 86 mm
  • Interface Type: I2S, Serial, USB
  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 40 C
  • Collects real-time data from smart sensors and leverages all on the edge
  • Suitable for precision farming, smart agriculture, and other applications requiring intelligent control in remote locations
  • Power can be either supplied via solar panel or DC input
  • Remotely control applications through the Arduino Cloud (or third-party services) using connectivity options suitable to the location
  • Built-in Bluetooth and connectivity expanded with 2G/3G/CatM1/NB-IoT modems, LoRa®, Sigfox, and WiFi by adding MKR boards
  • Arduino Part #: AKX00034

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.