NUCLEO-WL55JC1 STM32WL Nucleo-64 board

Added to your shopping cart

STMicroelectronics STM32WL Nucleo-64 Board (NUCLEO-WL55JC) can be used to try new concepts and build prototypes for LoRa™ applications with the STM32WL Series sub-GHz wireless microcontroller. Choose from combinations of performance, power consumption, and features. Expand the functionality of the STM32WL Nucleo with Arduino® Uno V3 connectivity support and ST morpho headers, and access a wide choice of specialized shields. The STM32WL Nucleo-64 board does not require any separate probe as it integrates the STLINK-V3E debugger and programmer. The STM32WL Nucleo-64 Board is provided with the STM32WL comprehensive software HAL library and various packaged software examples available with the STM32CubeWL MCU Package.

The STMicroelectronics STM32WL Nucleo-64 Board is offered in two variants. The NUCLEO-WL55JC1 is designed to cover the RF frequency range from 865MHz to 928MHz. NUCLEO-WL55JC2 is designed to cover the RF frequency range from 433MHz to 510MHz.

  • STM32WL55JC microcontroller multiprotocol LPWAN dual-core 32-bit (Arm® Cortex®-M4/M0+ MCUs) in UFBGA73 package featuring:
    • RF transceiver (150MHz to 960MHz frequency range) supporting LoRa®, (G)FSK, (G)MSK, and BPSK modulations
    • 256Kbyte Flash memory and 64Kbyte SRAM
  • 3 user LEDs
  • 3 user buttons and 1 reset push-button
  • 32.768kHz LSE crystal oscillator
  • 32MHz HSE on-board oscillator
  • Comprehensive free software libraries and examples available with the STM32CubeWL MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and GCC-based IDEs
  • Board connectors:
    • USB with Micro-AB
    • MIPI® debug connector
    • ARDUINO® Uno V3 expansion connector
    • ST morpho extension pin headers for full access to all STM32WL I/Os
  • Flexible power-supply options: ST-LINK USB VBUS or external sources
  • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.