This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
In order to keep our catalog full and to continually expand our selection, SparkFun has partnered with several companies to ship a select list of our products.
Crowd Supply ITACA Innovation uChip Microcontroller Board is an Arduino Zero-compatible, narrow DIP-sized USB board. Based on the Microchip Technology SAM D21 Arm® Cortex®-M0+ Microcontroller, the uChip integrates 500mA boost and 1A buck converters and 14 I/O pins, two of which can be used for SWD programming and debugging. The tiny uChip can fit into a standard 0.3" 16-DIP socket or plug directly into a breadboard, making it easy to integrate into any application.
The Crowd Supply ITACA Innovation uChip can easily be programmed using BASIC, C/C++, asm, or CircuitPython.
With plenty of communication peripherals, low stand-by/run current consumption (270µA in stand-by when powered externally), and a compact size, uChip is ideal for IoT and battery-powered applications.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.