"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos"
"18456","TOL-18456","Shapeoko 4 XXL - Hybrid Table, with Router","
Please note, these machines are built to order & have an estimated lead time of 15 business days before shipping
This is the Shapeoko 4 XXL, nearly double the cutting area of the Shapeoko 4 Standard! The Shapeoko is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics.
The Shapeoko 4 XXL is designed to be affordable enough for any shop and powerful enough to do real work. Don’t let the size intimidate you! This is an entry-level CNC machine designed for hobbyists, artists, and fabricators!
Each Shapeoko 4 XXL has a cutting area of 838.2mm(X) x 838.2 mm(Y) x 101.6mm(Z) (33\"" x 33\"" x 4\"") and an overall footprint of 1270mm(X) x 1041.4mm(Y) x 482.6mm(Z) (50\"" x 41\"" x 19\""). The power cable included in this kit is designed for the United States National Plug Standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative!
Upgrades from the Shapeoko 3 include:
- New, more rigid v-wheel design
- 15mm belts
- Inductive homing switches
- New electronics
- Integrated t-slot Hybrid Table (OPTIONAL)
- Fully-supported Y extrusions
- Leadscrew-driven Z-axis
- New, more rigid 65mm router mount
- Sweepy 65mm V2 dust boot
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Not Compatible with the Shapeoko 4:
- Expansion Packs
- T-Track & Clamp Kits
- Z-Plus
- Proximity Switch Kit
- Maintenance Kit
- Shapeoko 3 Bit Setter
- HDZ 4.0
NOTE: Starting 1/31/2024, Shapeoko 4 includes BitSetter; you do not need to order it separately.
Includes:
Features:
- Footprint: 1270mm x 609.6mm x 482.6mm (50\"" x 24\"" x 19\"")
- Cutting Area: 838.2mm x 838.2mm x 101.6mm (33\"" x 33\"" x 4\"")
- Recommended Spindle: Carbide Compact Router or Makita RT0701C
- Weight 165lbs. (Shipped in two boxes)
- Operating System: Mac (OSX 10.14 or higher) or PC (Windows 8.1 or 10, Intel or AMD)
Documents:
","
Please note, these machines are built to order & have an estimated lead time of 15 business days before shipping
This is the Shapeoko 4 XXL, nearly double the cutting area of the Shapeoko 4 Standard! The Shapeoko is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics.
The Shapeoko 4 XXL is designed to be affordable enough for any shop and powerful enough to do real work. Don’t let the size intimidate you! This is an entry-level CNC machine designed for hobbyists, artists, and fabricators!
Each Shapeoko 4 XXL has a cutting area of 838.2mm(X) x 838.2 mm(Y) x 101.6mm(Z) (33\"" x 33\"" x 4\"") and an overall footprint of 1270mm(X) x 1041.4mm(Y) x 482.6mm(Z) (50\"" x 41\"" x 19\""). The power cable included in this kit is designed for the United States National Plug Standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative!
Upgrades from the Shapeoko 3 include:
* New, more rigid v-wheel design
* 15mm belts
* Inductive homing switches
* New electronics
* Integrated t-slot Hybrid Table (OPTIONAL)
* Fully-supported Y extrusions
* Leadscrew-driven Z-axis
* New, more rigid 65mm router mount
* Sweepy 65mm V2 dust boot
**Note:** This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Not Compatible with the Shapeoko 4:
* Expansion Packs
* T-Track & Clamp Kits
* Z-Plus
* Proximity Switch Kit
* Maintenance Kit
* Shapeoko 3 Bit Setter
* HDZ 4.0
**NOTE:** Starting 1/31/2024, Shapeoko 4 includes BitSetter; you do not need to order it separately.
**Includes:**
* Shapeoko 4 XXL
* Carbide Compact Router
* T-slot Hybrid Table
* [Carbide Motion control software](https://carbide3d.com/carbidemotion/)
* [Carbide Create 2D CAD/CAM software](https://carbide3d.com/carbidecreate/)
* Assembly tools
* 1x [#201 .25\"" Flat Endmill](https://www.sparkfun.com/products/14854)
* Qty 12, M6 T-Nuts
* Qty 6, Shapeoko Essentials Clamps
* [Sweepy 65mm V2](https://www.sparkfun.com/products/18475)
**Features:**
* Footprint: 1270mm x 609.6mm x 482.6mm (50\"" x 24\"" x 19\"")
* Cutting Area: 838.2mm x 838.2mm x 101.6mm (33\"" x 33\"" x 4\"")
* Recommended Spindle: Carbide Compact Router or Makita RT0701C
* Weight 165lbs. (Shipped in two boxes)
* Operating System: Mac (OSX 10.14 or higher) or PC (Windows 8.1 or 10, Intel or AMD)
**Documents:**
* [Carbide Create](https://carbide3d.com/carbidecreate/)
* [Carbide Motion](https://carbide3d.com/carbidemotion/)
* [Cut Rocket](https://cutrocket.com/)
","2021-07-14 06:59:03.494329-06","2480","2480","1","","","","","","","","8457.10.0075","1270mm","1042mm","483mm","165.0000lbs","
...
cxo\'...KWl
lNNK00KNNo
\'oxc\'\'\'\'\'\'\'\',\'\',,,\'\'\',,\'\',\',KXNXKKKWNN;\'\'\'\'\'.......................
.:NWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWMMMMMMMMNXXXKK000OOOOOOOOOkkkkkkkk0NNd
.x:,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',\'0WWNNNNNNN:;,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,\'c\'
o0l;o,..........................OMXXXXXXNX:,\'\'......................\'kx:od
dXKKxcdd\'.........................dWXkkkOKN0..........................;xlckOOo
xKONXdd;\'. ,xNWXXWWk: ..:xKK0N0.
XKl;\',:...... .... ..... .... ...oddk,.. .... ... .... .... ,\'.\';xWKOk:
k\'..,,dc::;:;:;;;:,;;;,;\';;;;,.;;;;,;::::..::;;.\';;,\' \',;,..,,;;\'d;\'...kxOkx.
l:...,ld:c::c;:;;;:,;;;;;,;;;;,\'::::.\'::::..::;;.\';;;;.\';;;;.\';;;;od,...\'olkkd
.x...,:Ococcc:;::::;;::::;;::::;;:ccc,,cccc\'\'c:::..::::.\'::::\'\':::::k:\'...;:dkk:
l\'...;dxllccc;;:::c;;::cc;;cccl::cccclocc:c;,c:::;\'::::;\';:::;,;::::od,....;;000.
;o...,:Oclcc::;:::::,:::cc,:cccl::lcccxkcc::,\'::::;\';::::,,::::,;:::::O:\'...\':NWO
.k....,lo:cc:c:::::::;:cc::,:clcl,:clc:odc:::\'.,:::;.\':::;.\':::;\'\';::::od,....dOl.
K:...\',k:c::;c;::;;:;:::::;,cccc:\':c:::cl::;;\' \';;;;.\';;;;..;;;;,.\';;;::k:\'...\'X.
.k....\'ld;c:;;::;;;;c,:::::;;:::::\':::::cc:;;;,.\';;;;..:;;;\'.\';;;;.\';;;;;od,....l\'
k,...\',k;::;;c;:;;;;:,;;;;:,;:;;:;.;;;;;;;;;;;,..;;;;..,;;;;.\';,,;..\';;;::O:\'....l
:o.....lo;::;;c;;;;;:;;;;;;:\';;;;;,.;;;;;..;;;;;..;;;;\'.\';;;;..;,;;,.\';;;;;ox\'....;;
.O.\'...,k;::;;:;:;;;;c,:;;;;;\';;;;;\'.;;;;;..;;;;;..;;;;,.\';;;;..\',;,;..,;;;:;k:.....l.
;okKKKX0:.ld,:;;;c;:;;;;:,;;;;;;\';;;;;\'.;;;;;..;;;;;..;;;;;..;;;;,.\';;,;\'..;;;;;od\',kXX00ko:.
kWWWWWWWK,x;;;:;;::;;:;:;;;;:;:,,;;:;:..;;:;;..;;:;;..;;:;;..;;;;;..;;;;;..;;:::;k:0WWWWWWWK.
0WWWNWWNKd,::::c,c::::c,:::::c\';:::::.\':::::..;::::..;::::..;::::\'.;::::\'.,:::c:o0NWWN0KWX.
.xkkkkkkx,......................................................................\'xxkkkxxx.
","https://www.sparkfun.com/products/18456/images.txt","CNC Mills,
Carbide 3D","","18451,
18452,
18455,
18460,
19796,
19797,
19798,
18461,
13656,
14814,
14815,
14816,
14817,
14818,
14845,
14849,
14850,
14851,
14852,
14855,
14903,
15954,
15955,
10335",""