"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products"
"18468","TOL-18468","Lock Stops (Set of 4)","
The Lock Stop is a low profile, high-quality stainless steel stop that can be used on the Nomad or the Shapeoko in conjunction with the Tiger Claw (Standard or Compact), or Gator Tooth Clamps.
These hard stops help secure your job with a tight grip and serrated face, no matter what you\'re making.
Includes:
- 2x (BHCS) 1/4x20 x 5/8\""
- 2x (BHCS) M6 x 16mm
Videos
","The Lock Stop is a low profile, high-quality stainless steel stop that can be used on the Nomad or the Shapeoko in conjunction with the Tiger Claw (Standard or Compact), or Gator Tooth Clamps.
These hard stops help secure your job with a tight grip and serrated face, no matter what you\'re making.
**Includes:**
* 2x (BHCS) 1/4x20 x 5/8\""
* 2x (BHCS) M6 x 16mm
**Videos**
","2021-07-14 07:02:35.740082-06","35","35","1","","","","","","","","8205.70.0060","45mm","45mm","10mm","0.3000lbs","
......
...\'\',;::ccodxxxddooc;\'.
.ddolcccccckXXXKK00O000KKKkl\'..
dxddxdooolclodxxxkkkOOOOOkoccc:;.
oddddxxddxdoolccc::::::cccccclll,
ldoddddxddxxddddoollloolllllllll;
codooddddddxxddddoddooooooooolll; ..,;,..
.cooooodddddddddddddodoooooooooo: ..;cllllllllc;\'.
.\':loddodddodoooooooooooooooo; ..;cllllllooddddddolll;\'.
.,:odooooooooddddddo:,. .;ccllooxOKK00000000KKK0xllllc;\'.
..,cooodddoc,. \'ccllllkXNXXK0O000000KXXNNdllllllllc;\'
..\'.. ;ccllll0NNXXKK000KK0KKXXXOoloooolloood.
;lllllllxO0KK0kddxxkoxkxoooooooooooood.
;llllllllllllooooollccclcloooooooddddd.
:llllllllllllllc::;;;;cclooooooddddddo
:lllooooollllllollcccllloooodddddddddo
.\';clooooooollllolllloooodddddddxxxxxd
..;looooooooooooooooddddxxxxxxdl;.
.\':loooodoooodddddxxxxo:\'.
.\':oollllooddo:,.
........
","https://www.sparkfun.com/products/18468/images.txt","CNC Accessories,
Carbide 3D","","https://www.youtube.com/watch?time_continue=1&v=dTltgmZIOxc","18467,
18451,
18452,
18455,
18456,
18466,
18465,
18464,
18463,
18461,
19738,
19739,
19740,
19741,
19742,
19743,
19744,
19745,
19750,
19751"