×

SparkFun will be closed on Monday, May 30th, for Memorial Day. We will resume normal business hours at 9am (MT) on Tuesday, May 31st. Orders placed after 2pm (MT) on Friday May 27th will process and ship out on Tuesday, May 31st. From all of us at SparkFun, we wish you a safe and happy Memorial Day weekend!

Xsens MTi 630R Rugged IMU

$ 1,802.95

Added to your shopping cart

Xsens MTi 600-Series Rugged IP68 Sensor Modules are specially designed for harsh environments and feature rugged housing and IP ratings. These inertial motion sensors provide durability in a small form factor for easy integration into applications. The MTi-630R Attitude Heading and Reference System (AHRS) offers an IP68 rating. Its sensor and sensor fusion algorithm deliver data on drift-free roll, pitch, and true North-referenced yaw. Xsens MTi 600-Series Rugged IP68 Sensor Modules are supported by the free MT Software Suite, which includes a software development kit (SDK), example codes, drivers for many platforms, and MT Manager, the graphical user interface (GUI) for Windows/Linux.

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.