Xsens MTi 610R Rugged IMU

Added to your shopping cart

Xsens MTi 600-Series Rugged IP68 Sensor Modules are specially designed for harsh environments and feature rugged housing and IP ratings. These inertial motion sensors provide durability in a small form factor for easy integration into applications. The MTi-610R Inertial Measurement Unit (IMU) features an IP68 rating and factory-calibrated inertial data. Xsens MTi 600-Series Rugged IP68 Sensor Modules are supported by the free MT Software Suite, which includes a software development kit (SDK), example codes, drivers for many platforms, and MT Manager, the graphical user interface (GUI) for Windows/Linux.

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.