High Performance mmWave Cable Assembly (Rated to 40GHz) with 915mm (24″) GORE™ 3506 and 2 x 2.92(M) Connectors

Added to your shopping cart

Taoglas have developed a range of high frequency millimetre Wave products with the quality and precision required for 5G NR for the millimetre wave spectrum. The diversity of applications and ever-changing demands for higher frequency test systems are driving coaxial cable assemblies to the next level. The specification requirements around performance for test cables extend beyond the tight tolerance typically required for lab performance to a wider range of 5G applications.

Rated up to 40 GHz, the GORE™ 3506 range includes cable assemblies terminating in 2.92(M) connectors.

  • Connector A Series: 2.92 mm
  • Connector A Gender: Plug (Male)
  • Connector A Body Style: Straight
  • Connector B Series: 2.92 mm
  • Connector B Gender: Plug (Male)
  • Connector B Body Style: Straight
  • Cable Length: 915 mm
  • Maximum Frequency: 40 GHz
  • Cable Type: Coaxial
  • Jacket Color: Gray
  • Frequency Range: DC to 40 GHz
  • Brand: Taoglas
  • Connector A Polarity: Normal
  • Connector B Polarity: Normal
  • Minimum Frequency: DC
  • Moisture Sensitive: Yes
  • Polarity: Normal

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.