PCB.292FST.4H.XS – 2.92(F) PCB Mount 4 Hole Vertical Mount Straight on Board mmWave Connector

Added to your shopping cart

The diversity of applications such as high-speed communications, satellite communications, military, and aerospace, alongside the ever-changing demands for higher-frequency test systems, are driving coaxial cable assemblies and connectors to the next level.

To allow for complete compatibility with end use-cases, the Taoglas TXRTM series of connectors and adaptors, which are all cross-mateable to other industry-standard connectors. The adaptors allow you to interface 2.92mm connectors including SMA(F), SMP(F), 2.4(F), and 2.92(F) connectors and are available in female to female, female to male combinations. The TXR series of connectors and adaptors support DC of up to 40GHz frequencies, are rated to 50 Ohm impedance, while exhibiting low VSWR and low RF leakage. The connectors are precision engineered from high-quality materials and undergo stringent reliability testing to provide superior reliability for the most demanding of applications.

The 2.92mm connector was developed for compatibility up to 40 GHz. The male pin is shorter than that in a standard SMA connector and ensures that the outer contacts of the male and female connectors engage before the pin and female receptacle engage. This ensures that the pin and socket will not see excessive wear and mating stress seen by misalignment in SMA connectors for example and ensures consistent performance. The 2.92mm connector also has a thicker wall than a standard SMA connector.

  • RF Series: 2.92 mm
  • Gender: Female
  • Impedance: 50 Ohms
  • Maximum Frequency: 40 GHz
  • Termination Style: Screw
  • Orientation: Straight
  • Polarity: Normal
  • Mounting Style: PCB Mount
  • Body Material: Brass
  • Body Style: Flange
  • Contact Termination: Solder
  • Isolation: Isolated
  • Operating Temperature Range: - 55 C to + 50 C
  • Brand: Taoglas
  • Contact Material: Beryllium Copper
  • Insertion Loss: 0.38 dB
  • Coupling Mechanism: Threaded
  • Insulation Resistance: 1000 MOhms
  • Mating Cycles: 500 Cycle
  • Maximum Operating Temperature: + 50 C
  • Minimum Operating Temperature: - 55 C
  • Moisture Sensitive: Yes

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.