MTI-670G Rugged IMU GNSS/INS Module

$ 3,100.95

Added to your shopping cart

Xsens MTI-670G Rugged IMU GNSS/INS Module is lightweight yet durable to withstand harsh environments. This Global Navigation Satellite System / Inertial Navigation System (GNSS / INS) utilizes an internal GNSS receiver to enable robust, sub-meter level positioning and orientation tracking. The MTi-670G features rugged housing and an IP68 rating. This all-in-one navigation solution is designed for easy integration and seamless interfacing with other equipment. Xsens MTI-670G Rugged IMU GNSS/INS Module is supported by the free MT Software Suite, which includes a software development kit (SDK), example codes, drivers for many platforms, and MT Manager, the graphical user interface (GUI) for Windows/Linux.

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.