TDK InvenSense T3903 Multi-Mode Microphone

Added to your shopping cart

TDK InvenSense T3903 Multi-Mode Microphone is a low noise digital MEMS microphone in a small package. This microphone consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ-Δ modulator. The T3903 microphone comes with high quality, low-power (AlwaysOn), and sleep modes of operation. This multi-mode microphone meets a high Signal to Noise Ratio (SNR) in all operational modes. The T3903 microphone also meets 133dB SPL AOP in high-quality mode and 120dB SPL AOP in low-power mode.

  • 3.5mm x 2.65mm x 0.98mm surface-mount package
  • Extended frequency response from 40Hz to >20kHz
  • 9µA sleep mode
  • Fourth-order Σ-Δ modulator
  • Digital Pulse Density Modulation (PDM) output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.