DFRobot SEN0370 Non-contact Liquid Level Sensor

Added to your shopping cart

DFRobot SEN0370 Non-contact Liquid Level Sensor is specially designed to detect the liquid level of all sorts of non-metal small diameter pipes (outer diameter D≤10mm). This sensor features a status indicator and adjustable sensitivity. The status feedback of the sensor can be given in real-time. The non-contact liquid level sensor comes with a 4-pin adaptor that can directly collect the digital signal. Also, this adapter makes it convenient for connecting with Arduino or other main controllers. This liquid level sensor can be widely used in the liquid detection of water dispensers, small pipes, and perfusion tubes.

  • 1x small pipe diameter level sensor
  • 1x Gravity: 4-pin sensor adapter
  • 1x screwdriver
  • Maximum Operating Temperature: + 105 C
  • Minimum Operating Temperature: - 5 C
  • 5V to 24V power supply
  • Switch quantity output
  • 500ms response time
  • -5°C to 105°C operating temperature range
  • ≤10mm suitable pipe diameter
  • ±1.5mm liquid level error
  • ABS material
  • IP6 waterproof performance

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.