DCP36 80W Switching Mode DC Power Supply

Added to your shopping cart

Extech’s DCP36 power supply has 80W constant power topology and has autoranging Voltage and Current output. This compact and lightweight unit provides easy portability, and is ideal for tight workbenches with limited space. It features 4-Digit LED displays, 3-programmable presets, front/rear output terminals, and remote sensing for accurate applied voltage at load point.

  • 80W Constant Power Topology with 0.5 to 36V and 0 to 5A autorange output
  • Dual 4-digit LED displays with 10mV and 10mA resolution
  • Lower display indicates Current or Watts
  • Constant Voltage or Current
  • 3 user programmable presets for frequently used settings
  • Upper voltage and current limit setting to protect UUT (Unit Under Test)
  • Output on/off switch with Power Up Output On or Off status setting
  • Remote Sensing for accurate applied voltage at the load point
  • Front/Rear output terminals
  • Lock/Unlock front panel
  • Compact slim tower housing is ideal for tight work bench
  • Lightweight for easy portability

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.