Touchless Optical Switch (Latching)

Added to your shopping cart

Schurter TTS Touchless Switch is a robust stainless-steel switch that brings optical sensing to conventional switching to prevent the spread of pathogens in indoor and outdoor public spaces. Schurter TTS Touchless Switch features optical time of flight (ToF) technology for precise programming of each individual switch. The standard detection distance is set at 60-0.2mm. This detection distance ensures that wiping or cleaning the switch surface does not trigger a switching malfunction. The TTS switch offers IP67 protection against splashes, drips, rain, or sunlight. The switch offers bi-color ring illumination in red/green for optical feedback. Applications include automatic door openers in hospitals, airports, and transportation facilities. The switch can also be used as a photoelectric barrier.

  • Illumination Color: Red/Green
  • Lamp Type: LED
  • Current Rating: 100 mA
  • Voltage Rating AC: 42 VAC
  • Voltage Rating DC: 60 VDC
  • Power Rating: 1 W
  • Mounting Style: Panel Mount
  • Termination Style: Wire Leads
  • Actuator: Round
  • IP Rating: IP67
  • Color: Natural
  • Diameter: 26 mm
  • Housing Material: Stainless Steel
  • Length: 16.5 mm
  • Brand: Schurter
  • Actuator Material: Stainless Steel
  • Actuator Style: Optical
  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.