×

SparkFun will be closed on Monday, May 30th, for Memorial Day. We will resume normal business hours at 9am (MT) on Tuesday, May 31st. Orders placed after 2pm (MT) on Friday May 27th will process and ship out on Tuesday, May 31st. From all of us at SparkFun, we wish you a safe and happy Memorial Day weekend!

PLPT9 5W Metal Can® Blue Laser Diode

Added to your shopping cart

OSRAM Opto Semiconductors PLPT9 5W Metal Can® Blue Laser Diode provides a high optical power of 5W for all non-automotive applications. The PLPT9 Blue Laser Diode offers excellent thermal resistance and performance, with ESD protection included. Best-in-class reliability is achieved via a hermetically sealed package. The OSRAM Opto Semiconductors PLPT9 5W Metal Can Blue Laser Diode is available in a TO90 package and has an operating temperature of -20°C to +90°C.

  • 5W Output power
  • 3.0A Forward Current
  • 4.3V Operating voltage
  • 0.25A Threshold current
  • 8K/W Thermal resistance
  • -20°C to 90°C Operating temperature
  • -40°C to 120°C Storage temperature

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.