FIT0617 Solenoid Valve

Added to your shopping cart

DFRobot FIT0617 Solenoid Valve is both an automated and manual solenoid valve that integrates the valve and DC motor in one piece. This easy-to-install valve features stable performance, high sensitivity, and anti-electromagnetic interference. The FIT0617 solenoid valve contains a metal reduction gearbox with large torque and low noise and can withstand 1.0Mpa static pressure. This valve is equipped with three control wires with color-coding of red, yellow, and blue to connect. The blue wire connects to the positive pole which in turn opens the valve or the red wire to the positive pole to close the valve. The yellow wire is the shared ground line. Thus the flow of liquid can easily be controlled. Typical applications include smart homes, automatic agriculture, fisheries, and other projects that require the precise controlling of water flow.

  • 1x solenoid Valve-DN20
  • 1x Gravity: Digital 5A relay module (DFR0017)
  • -10℃ to 50℃ operating temperature range
  • 12VDC rated voltage
  • 100mA rated current
  • 2W rated power (maximum)
  • 1.0MPa valve pressure
  • >20MΩ insulation resistance
  • 30-60kg.cm torque
  • 20mm/0.79” inner pipe dimension

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.