Omnidirectional Microphone (9.7x6.5mm)

Added to your shopping cart

This Omnidirectional Microphone offers a 500 uA current rating, 4.5V operating supply voltage, and -42dB sensitivity. Omnidirectional microphones can receive sound coming at all angles.

  • Directional Properties: Omnidirectional
  • Impedance: 2.2 kOhms
  • Current Rating: 500 uA
  • Sensitivity: - 42 dB
  • Termination Style: Solder Pin
  • Diameter: 9.7 mm
  • Depth: 6.5 mm
  • Operating Supply Voltage: 4.5 V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.