Dimensions<\/a><\/li>\n<\/ul>\n\nsm\u00f4l Documentation:<\/strong><\/p>\n\n\n- sm\u00f4l Hookup Guide<\/a><\/li>\n<\/ul>","description_markdown":"Our RedBoards are great. But don't they sometimes seem a little **_BIG_**?!\r\n\r\nEnter **sm\u00f4l**, a new range of boards which are both small in size and small on current draw. It's a sm\u00f4l world!\r\n\r\nsm\u00f4l boards are designed to stack one on top of the other, using 16-way 0.5mm-pitch Flexible Printed Circuits (FPCs). We really like FPCs and we're using them on more and more of our products. But they can be a bit tricky when it comes to prototyping or if you want to connect other devices to your sm\u00f4l stack. The sm\u00f4l Header is here to help!\r\n\r\nThe sm\u00f4l Header breaks out all 16 sm\u00f4l connections in good old 0.1\" format. The hole pattern is the same as an old school 16-pin 0.3\" Dual-In line Package (DIP). Perfect for soldering [header pins](https:\/\/www.sparkfun.com\/products\/116) to and then pushing into standard [breadboard](https:\/\/www.sparkfun.com\/products\/12044).\r\n\r\nYou've got full access to all the sm\u00f4l pins, so connecting your favorite SPI board to sm\u00f4l is as easy as plug-and-play! We've included a Qwiic connector too, so you can attach your favorite Qwiic boards to your sm\u00f4l stack qwiicly and easily.\r\n\r\n***\r\n\r\n_**sm\u00f4l** is an ecosystem of miniature processor boards, peripheral boards, power boards and accessories. Designed to be both physically small and to have the smallest possible current draw, sm\u00f4l is the perfect choice for applications like wildlife tracking or discrete long-term monitoring. sm\u00f4l boards are designed to stack one on top of the other, using 16-way 0.5mm-pitch Flexible Printed Circuits (FPCs) to provide the interconnect from one board to the next. Looking for a really compact solution for your next project? This is it!_\r\n\r\n_We will be adding new sm\u00f4l boards over the coming months. Don't see the board you need for your application? Reach out to us via the [SparkX Forum](https:\/\/forum.sparkfun.com\/viewforum.php?f=123) and tell us which board(s) we should add next!_\r\n\r\n***\r\n\r\n-> <-\r\n\r\n-> <-\r\n\r\n***\r\n\r\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\n**Features:**\n\n* Converts the sm\u00f4l 16-way FPC to 16-pin 0.3\" Dual-In line Package (DIP) format\r\n* Qwiic connector\r\n* Configurable I2<\/sup>C pull-up resistors\r\n\r\n**Properties:**\r\n\r\n* Length: 1.60\" (40.6mm)\r\n* Width: 0.42\" (10.7mm)\r\n* Height: 0.18\" (4.7mm) max.\r\n* Weight: 1.6g (0.06oz)\r\n* PCB thickness: 1.6mm\n\n**Documents:**\n\n**sm\u00f4l Header Documentation:**\r\n\r\n* [Schematic](https:\/\/cdn.sparkfun.com\/assets\/6\/9\/b\/3\/8\/Schematic.pdf)\r\n* [Eagle Files](https:\/\/cdn.sparkfun.com\/assets\/0\/e\/5\/8\/a\/SparkX_smol_Header.zip)\r\n* [Hookup Guide](https:\/\/learn.sparkfun.com\/tutorials\/sml-header-hookup-guide)\r\n* [GitHub Hardware Repo](https:\/\/github.com\/sparkfunX\/SparkX_smol_Header)\r\n* [Dimensions](https:\/\/cdn.sparkfun.com\/assets\/3\/0\/5\/b\/0\/Dimensions.png)\r\n\r\n**sm\u00f4l Documentation:**\r\n\r\n* [sm\u00f4l Hookup Guide](https:\/\/learn.sparkfun.com\/tutorials\/sml-hookup-guide)\n\n","date_published":"2021-10-28 10:47:32.412784-06","price":2.95,"qty_price":{"1":2.95},"in_stock":true,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":true,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":true,"hstariff":"8534.00.0095","pack_length":"100mm","pack_width":"65mm","pack_height":"5mm","packed_weight":"0.0090lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n .:oc,.\n :O0000OOxl;.\n ,xkOOOO000OOOkd.\n 'lxOOxOdxOkOOkdxdd'\n .'::,x0KOOdOxkOoO0kkkkl..\n .,lo,'. o0kxdodoxdkxO0000l'o0Oo,\n .'cxOd:lk;,oocdkxloolxokkkdoxk0Oxl;'.\n 'cxOd;lkccdO0xl:xkdddd:'ldOk',llc:'...\n 'cxOo;ckllx00xl,;c0o;,:x0OOOdlkOo:,''..\n .:xkl;cxloO0Od;';o0c,;lk00kOo:lOOo:.....\n .;dxc;oxodO0ko;,x0o:';oO0kdkd:lOOdc;'...\n .;dd:,oOdk00d:';O0o;,coO0kdxo;ck0kl,.'..\n .,lo::dOdO0kl;,l0k;,;lk00xodl;ck0Ooc,....\n ':lclxOxk0d;':o00d;lx00kocxo:oO0Oxl;''..\n .:d00xdodd,.'cx0O,;d00kocckoldOOkxo:''...\n .;,:lkOlc;,;dlc;...,oOo:,lkodkOxdxdl,'...\n .;oO0000dl:,lll:;:,loc:';dOxkOkookxl;'....\n .;d000Okxddlc,,:ol:','.:kOd:ckOd:''...\n .lxxl;.. .,.,,oxxd.okd::c;;:oO000xl;'....\n ;oxxkOkd:'. .;:llO0000xc:dOko:''...\n ...;cdxxOkxl,. .,lk00000Odc,....\n ...,;lxxOOxo;. ;00kl;'....\n ....;cdxkk: .',c,....\n ....;lko,,,.''..\n ........\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/18620\/images.txt","categories":[{"853":"sm\u00f4l"},{"283":"SparkX"},{"149":"Prototyping Boards"}],"quantity":124,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-04.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-05.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-05.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-05.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/8\/1\/1\/8\/18620-smo__l_Header-05.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/8\/1\/1\/8\/Dimensions.png","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/8\/1\/1\/8\/Dimensions.png","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/8\/1\/1\/8\/Dimensions.png","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/8\/1\/1\/8\/Dimensions.png"}],"related_products":[15081,16446,14426,116,14427,17261,14425,112,9279,8431,14284,12043,12046,12047,12044,18984,18984,12045,18985,18985,11895,13156]}