"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "18622","SPX-18622","smôl Power Board LiPo","
Our RedBoards are great. But don\'t they sometimes seem a little BIG?!
Enter smôl, a new range of boards which are both small in size and small on current draw. It\'s a smôl world!
The smôl Power Board LiPo is an intelligent power board for the smôl ecosystem. You would expect this board to have an MCP73831 Li-Ion and Li-Polymer charger on it, and indeed it does. You would also expect this board to have a MAX17048 I2C fuel gauge on it, and indeed it does. But you probably wouldn\'t expect it to have an AVR ATtiny841 microcontroller on it. So why have we included one?
This is an intelligent power board for smôl. The power board takes control of the 3.3V power for the whole smôl stack. The processor board can then instruct the power board to put the entire smôl stack into deep sleep for a pre-defined interval. Sleep intervals of 10\'s of milliseconds to several days are possible. In deep sleep, the only device left powered is the ATtiny841 and that reduces the current draw to 6µA. Yes, you read that right, 6 microamps! smôl makes it possible for your battery life to be measured in months not days! We used the fantastic Otii Arc Power Analyzer to help us reduce the sleep current as much as possible.
Our smôl Power Board Arduino Library has examples to get you started.
smôl is an ecosystem of miniature processor boards, peripheral boards, power boards and accessories. Designed to be both physically small and to have the smallest possible current draw, smôl is the perfect choice for applications like wildlife tracking or discrete long-term monitoring. smôl boards are designed to stack one on top of the other, using 16-way 0.5mm-pitch Flexible Printed Circuits (FPCs) to provide the interconnect from one board to the next. Looking for a really compact solution for your next project? This is it!
We will be adding new smôl boards over the coming months. Don\'t see the board you need for your application? Reach out to us via the SparkX Forum and tell us which board(s) we should add next!
Features:
Li-Ion / Li-Polymer Charger:
Battery Fuel Gauge:
On-Board Microcontroller:
Power Regulation:
Sleep Current Draw:
smôl Specifics:
Properties:
Documents:
smôl Power Board LiPo Documentation:
Li-Ion / Li-Polymer Charger:
Battery Fuel Gauge:
Microcontroller:
smôl Documentation:
","Our RedBoards are great. But don\'t they sometimes seem a little **_BIG_**?! Enter **smôl**, a new range of boards which are both small in size and small on current draw. It\'s a smôl world! The smôl Power Board LiPo is an intelligent power board for the smôl ecosystem. You would expect this board to have an MCP73831 Li-Ion and Li-Polymer charger on it, and indeed it does. You would also expect this board to have a MAX17048 I2C fuel gauge on it, and indeed it does. But you probably wouldn\'t expect it to have an AVR ATtiny841 microcontroller on it. So why have we included one? This is an _intelligent_ power board for smôl. The power board takes control of the 3.3V power for the whole smôl stack. The processor board can then instruct the power board to put the entire smôl stack into deep sleep for a pre-defined interval. Sleep intervals of 10\'s of milliseconds to several days are possible. In deep sleep, the only device left powered is the ATtiny841 and that reduces the current draw to **6µA**. Yes, you read that right, 6 microamps! smôl makes it possible for your battery life to be measured in **months** not days! We used the fantastic [Otii Arc Power Analyzer](https://www.sparkfun.com/products/18585) to help us reduce the sleep current as much as possible. Our [smôl Power Board Arduino Library](https://github.com/sparkfun/SparkFun_smol_Power_Board_Arduino_Library) has [examples](https://github.com/sparkfun/SparkFun_smol_Power_Board_Arduino_Library/tree/main/examples) to get you started. *** _**smôl** is an ecosystem of miniature processor boards, peripheral boards, power boards and accessories. Designed to be both physically small and to have the smallest possible current draw, smôl is the perfect choice for applications like wildlife tracking or discrete long-term monitoring. smôl boards are designed to stack one on top of the other, using 16-way 0.5mm-pitch Flexible Printed Circuits (FPCs) to provide the interconnect from one board to the next. Looking for a really compact solution for your next project? This is it!_ _We will be adding new smôl boards over the coming months. Don\'t see the board you need for your application? Reach out to us via the [SparkX Forum](https://forum.sparkfun.com/viewforum.php?f=123) and tell us which board(s) we should add next!_ *** -> <- -> <- ***