{"id":18632,"sku":"SEN-18632","name":"SparkFun MicroMod Environmental Function Board","description":"
The SparkFun MicroMod Environmental Function Board adds additional sensing options to the MicroMod Processor Boards. This Function Board includes three sensors to monitor air quality (SGP40), humidity & temperature (SHTC3), and CO2<\/sub> concentrations (STC31) in your indoor environment. To make it even easier to use, all communication is over the MicroMod's I2<\/sup>C bus!<\/p>\n\n The SGP40 measures the quality of the air in your room or house. The SGP40 uses a metal oxide (MOx) sensor with a temperature controlled micro hotplate and provides a humidity-compensated volatile organic compound (VOC) based indoor air quality signal. Both the sensing element and VOC Algorithm feature an unmatched robustness against contaminating gases present in real world applications enabling a unique long term stability as well as low drift and device to device variation.<\/p><\/li>\n The SHTC3 is a highly accurate digital humidity and temperature sensor. The SHTC3 uses a capacitive humidity sensor with a relative humidity measurement range of 0 to 100% RH and bandgap temperature sensor with a temperature measurement range of -40°C to 125°C. The SHTC3 builds on the success of their SHTC1 sensor with higher accuracy (\u00b12% RH, \u00b10.2°C) than its predecessor, enabling greater flexibility.<\/p><\/li>\n The STC31 measures CO2<\/sub> concentrations based on thermal conductivity and has two CO2<\/sub> measurement ranges: 0 to 25 vol%; and 0 to 100 vol%. The measurement repeatability is 0.2 vol%, with a stability of 0.025 vol% \/ \u00b0C. The measurement accuracy depends on the measurement range: 0.5 vol% + 3% measured value; 1 vol% + 3% measured value. Using measurements from the SHTC3, the STC31 is able to provide humidity-compensated measurements together with improved temperature compensation. The STC31 can compensate for atmospheric pressure too - which is handy if, like us, you\u2019re up in the mountains!<\/p><\/li>\n<\/ul>\n\n The outstanding performance of these three sensors is based on Sensirion\u2019s patented CMOSens®<\/sup> technology, which combines the sensor element, signal processing, and digital calibration on a small CMOS chip. The well-proven CMOS technology is perfectly suited for high-quality mass production and is the ideal choice for demanding and cost-sensitive OEM applications.<\/p>\n\n Utilizing our handy M.2 MicroMod connector, no soldering is required to connect it to your system. Simply match up the key on your processor and function board's beveled edge connector to their respective key on the M.2 connector, then secure them to the main board with screws. The MicroMod Environmental Function Board can then be read via the I2<\/sup>C port. The board is equipped with the AP2112 3.3V voltage regulator, I2<\/sup>C pull-up resistors, power LED, jumper to disable the LED, and jumpers for alternative STC31 addresses.<\/p>\n\n Note:<\/strong> A MicroMod Processor and Main Board are not included with this MicroMod Environmental Function Board. These boards will need to be purchased separately.<\/p>\n\n MicroMod<\/a> is a modular interface ecosystem that connects a microcontroller \u201cprocessor board\u201d to various \u201ccarrier board\u201d peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors and function boards on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!<\/em><\/p>\n\n Features:<\/strong><\/p>\n\n Note:<\/strong> The I2<\/sup>C addresses that are reserved for each sensor is 0x59 (SGP40), 0x70 (SHTC3), 0x29 (STC31). A multiplexer\/Mux is required to communicate to multiple SHTC3 sensors on a single bus. \nThe SHTC3 uses the same address as the Qwiic Mux (0x70). For advanced users that are using multiple SHTC3's with the Qwiic Mux, you will need to adjust the Qwiic Mux's default address.<\/p>\n\n Documents:<\/strong><\/p>\n\n Hardware Documentation:<\/p>\n\n\n
\n\n
\n\n\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n
\n