Isolated DC/DC Converter - 12Vdc, 6.25A, Single Regulated Output, DIP, w/ Heat Sink

Added to your shopping cart

CUI Inc PRQ75W-D DC-DC Converters offer a 75W isolated output rating, 18VDC to 75VDC input voltage range, and up to 93% efficiency. These converters feature a quarter-brick package with industry-standard pin-out and meet EN 62368-1 standards. PRQ75W-D converters have a remote on/off and provide output short circuit, overcurrent, overvoltage, and overtemperature protection. CUI Inc PRQ75W-D DC-DC Converters operate in the -40°C to +85°C temperature range.

  • Number of Outputs: 1 Output
  • Output Power: 75 W
  • Input Voltage, Nominal: 48 V
  • Input Voltage, Min: 18 V
  • Input Voltage, Max: 75 V
  • Output Voltage-Channel 1: 12 V
  • Output Current-Channel 1: 6.25 A
  • Isolation Voltage: 2.25 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: DIP-8
  • Length: 61.8 mm
  • Width: 40.2 mm
  • Height: 27.7 mm
  • Model #: PRQ75W-Q48-S12-H-D

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.