×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

Isolated DC/DC Converter, 36-160Vin, 5V, 12A, 60W

Added to your shopping cart

TRACO Power TEN 60WIR series are single and dual-output, ruggedized 60W DC/DC converters designed for railway and industrial applications with an ultra-wide 4:1 input voltage range. The series provides increased resistance against electromagnetic interference, shock/vibration, and thermal shock. The standard version comes with a specifically designed, pre-assembled heatsink in a 50.8mm x 40.7mm x 25.5mm overall package (2" x 1.6”) extending the thermal performance to -40° to +70°C ambient without derating. TRACO Power TEN 60WIR offers high efficiency of up to 92% and is approved to EN 50155 and EN 61373 standards for railway and transportation systems as well as IEC/EN/UL 62368-1 approved.

  • Number of Outputs: 1 Output
  • Output Power: 60 W
  • Input Voltage, Nominal: 110 V
  • Input Voltage, Min: 36 V
  • Input Voltage, Max: 160 V
  • Output Voltage-Channel 1: 5 V
  • Output Current-Channel 1: 12 A
  • Isolation Voltage: 3 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 90 C
  • Mounting Style: Through Hole
  • Length: 50.8 mm
  • Width: 25.4 mm
  • Height: 25.4 mm
  • Model #: TEN 60-7211WIR

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.