Isolated DC/DC Converter - 100W, 9-36Vdc input, 48Vdc, 2.1A, Single Regulated Output, DIP, w/ Heat Sink

Added to your shopping cart

CUI Inc PRQ100W-D Isolated DC-DC Converters are 100W, high-density, quarter-brick DC-DC converters housed in a fully encapsulated case. The converters offer high efficiency of up to 94%, 2250VDC isolation, and an ultra-wide 4:1 input range. The series is ideal for applications where a large amount of power is needed in a compact package. CUI Inc PRQ100W-D Isolated DC-DC Converters are EN 62368-1 certified.

  • Number of Outputs: 1 Output
  • Output Power: 100 W
  • Input Voltage, Nominal: 24 V
  • Input Voltage, Min: 9 V
  • Input Voltage, Max: 36 V
  • Output Voltage-Channel 1: 48 V
  • Output Current-Channel 1: 2.1 A
  • Isolation Voltage: 2.25 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/4 Brick
  • Length: 61.8 mm
  • Width: 40.2 mm
  • Height: 27.7 mm
  • Model #: PRQ100W-Q24-S48-H-D

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.