Non-Isolated DC/DC Converter, 0.5A, 12-36Vdc input, 9Vdc output

Added to your shopping cart

CUI Inc VXO78-500-M Non-Isolated DC-DC Converters feature an ultra-compact ≤3.5mm SMT package, 4.75VDC to 36VDC input voltage range, and open frame design. The VXO78-500-M Series offers output short-circuit protection, high efficiency up to 95%, and a no-load input current as low as 0.2mA. CUI Inc VXO78-500-M Regulated, Non-Isolated DC-DC Converters have a -40°C to +85°C temperature range.

  • Number of Outputs: 1 Output
  • Output Power: 4.5 W
  • Input Voltage, Nominal: 24 V
  • Input Voltage, Min: 12 V
  • Input Voltage, Max: 36 V
  • Output Voltage-Channel 1: 9 V
  • Output Current-Channel 1: 500 mA
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: SMD/SMT
  • Length: 13.5 mm
  • Width: 12.5 mm
  • Height: 3.5 mm
  • Model #: VXO7809-500-M-TR

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.