Heatsink - 21MM SQ, 6.35mm fin, Thermal Tape, Adhesive

Added to your shopping cart

A 21mm square heatsink designed to dissipate heat away from your boards and ICs.

  • Attachment Method: Thermal Tape, Adhesive (Included)
  • Shape: Square, Pin Fins
  • Length: 0.827" (21.00mm)
  • Width: 0.827" (21.00mm)
  • Fin Height: 0.250" (6.35mm)
  • Thermal Resistance @ Forced Air Flow: 25.00°C/W @ 200 LFM
  • Model #: 624-25ABT3

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.