Heatsink - 36.83mm SQ, 16.51mm fin, Thermal Tape Adhesive

Added to your shopping cart

A 36.83mm square heatsink designed to dissipate heat away from your boards and ICs.

  • Mounting Style: Adhesive
  • Heatsink Material: Aluminum
  • Fin Style: Extruded Axial Fin
  • Length: 36.83 mm
  • Width: 36.83 mm
  • Height: 16.51 mm
  • Color: Black
  • Model #: 659-65AB

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.