Heatsink - 21mm SQ, 11.43mm fin, Thermal Tape, Adhesive

Added to your shopping cart

A 21mm square heatsink designed to dissipate heat away from your boards and ICs.

  • Mounting Style: Adhesive
  • Heatsink Material: Aluminum
  • Fin Style: Omnidirectional Fin
  • Length: 21 mm
  • Width: 21 mm
  • Height: 11.43 mm
  • Color: Black
  • Model #: 624-45ABT3

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.