Heatsink - 21.59mm SQ, 10.16mm fin

Added to your shopping cart

A 21.59mm square heatsink designed to dissipate heat away from your boards and ICs.

  • Heatsink Material: Composite
  • Fin Style: Omnidirectional Fin
  • Length: 21.59 mm
  • Wodth: 21.59 mm
  • Height: 10.16 mm
  • Color: Black
  • Model #: D10850-40

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.