"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"18713","DEV-18713","Raspberry Pi Zero 2 W","
The Raspberry Pi Zero 2 W is the next iteration in the Pi Zero line that remains as one of the most affordable single-board computers on the market. The successor to the breakthrough Raspberry Pi Zero W, Raspberry Pi Zero 2 W is a form factor–compatible drop-in replacement for the original board.
The board incorporates a quad-core 64-bit Arm Cortex-A53 CPU, clocked at 1GHz. At its heart is a Raspberry Pi RP3A0 system-in-package (SiP), integrating a Broadcom BCM2710A1 die with 512MB of LPDDR2 SDRAM. The upgraded processor provides the Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.
The Raspberry Pi Zero 2 W offers 2.4GHz 802.11 b/g/n wireless LAN and Bluetooth 4.2, along with support for Bluetooth Low Energy (BLE), and modular compliance certification.
The board is equipped with a microSD card slot, a CSI-2 camera connector, a USB On-The-Go (OTG) port, and an unpopulated footprint for a HAT-compatible 40-pin GPIO header. It is powered via a micro USB socket. Video output is via a mini HDMI port; composite video output can easily be made available via test points if needed.
Sharing the same form factor as the original Raspberry Pi Zero, Raspberry Pi Zero 2 W fits inside most existing Raspberry Pi Zero cases.
Important: The Raspberry Pi Zero 2 W is limited to one unit per customer account.
Features:
- Form factor: 65mm × 30mm
- Processor: Broadcom BCM2710A1, quad-core 64-bit SoC (Arm Cortex-A53 @ 1GHz)
- Memory: 512MB LPDDR2
- Connectivity:
- 2.4GHz IEEE 802.11b/g/n wireless LAN, Bluetooth 4.2, BLE, onboard antenna
- 1 × USB 2.0 interface with OTG
- HAT-compatible 40-pin I/O header footprint
- microSD card slot
- Mini HDMI port
- CSI-2 camera connector
- Video:
- HDMI interface
- Composite video
- Multimedia:
- H.264, MPEG-4 decode (1080p30)
- H.264 encode (1080p30)
- OpenGL ES 1.1, 2.0 graphics
- Input power: 5V DC 2.5A
- Operating temperature: -20°C to +70°C
Documents:
Videos
","The Raspberry Pi Zero 2 W is the next iteration in the Pi Zero line that remains as one of the most affordable single-board computers on the market. The successor to the breakthrough Raspberry Pi Zero W, Raspberry Pi Zero 2 W is a form factor–compatible drop-in replacement for the original board.
The board incorporates a quad-core 64-bit Arm Cortex-A53 CPU, clocked at 1GHz. At its heart is a Raspberry Pi RP3A0 system-in-package (SiP), integrating a Broadcom BCM2710A1 die with 512MB of LPDDR2 SDRAM. The upgraded processor provides the Raspberry Pi Zero 2 W with 40% more single-threaded performance, and five times more multi-threaded performance, than the original single-core Raspberry Pi Zero.
The Raspberry Pi Zero 2 W offers 2.4GHz 802.11 b/g/n wireless LAN and Bluetooth 4.2, along with support for Bluetooth Low Energy (BLE), and modular compliance certification.
The board is equipped with a microSD card slot, a CSI-2 camera connector, a USB On-The-Go (OTG) port, and an unpopulated footprint for a HAT-compatible 40-pin GPIO header. It is powered via a micro USB socket. Video output is via a mini HDMI port; composite video output can easily be made available via test points if needed.
Sharing the same form factor as the original Raspberry Pi Zero, Raspberry Pi Zero 2 W fits inside most existing Raspberry Pi Zero cases.
Important: The Raspberry Pi Zero 2 W is limited to one unit per customer account.
-> <-
**Features:**
* Form factor: 65mm × 30mm
* Processor: Broadcom BCM2710A1, quad-core 64-bit SoC (Arm Cortex-A53 @ 1GHz)
* Memory: 512MB LPDDR2
* Connectivity:
* 2.4GHz IEEE 802.11b/g/n wireless LAN, Bluetooth 4.2, BLE, onboard antenna
* 1 × USB 2.0 interface with OTG
* HAT-compatible 40-pin I/O header footprint
* microSD card slot
* Mini HDMI port
* CSI-2 camera connector
* Video:
* HDMI interface
* Composite video
* Multimedia:
* H.264, MPEG-4 decode (1080p30)
* H.264 encode (1080p30)
* OpenGL ES 1.1, 2.0 graphics
* Input power: 5V DC 2.5A
* Operating temperature: -20°C to +70°C
**Documents:**
* [Product Brief](https://cdn.sparkfun.com/assets/f/8/d/a/c/Raspberry_Pi_Zero_2_W_Product_Brief.pdf)
* [Getting Started Guide](https://learn.sparkfun.com/tutorials/getting-started-with-the-raspberry-pi-zero-2-w)
* [Raspberry Pi Zero 2 W Product Brief](https://cdn.sparkfun.com/assets/f/8/d/a/c/Raspberry_Pi_Zero_2_W_Product_Brief.pdf)
* [Raspberry Pi Software](https://www.raspberrypi.com/software/)
* [Raspberry Pi Resource Page](https://www.sparkfun.com/raspberry_pi)
**Videos**
","2021-10-28 00:03:00.632879-06","15","15","1","","1","1","","","","","8471.50.01.50","99mm","90mm","5mm","0.0242lbs","
....
.,ol.......\',.
.\':dO0KKOo;\'\'\',:cc:\'.
..\'cdk000000KK00Ooocllllcc;.
.\':x00000000000000KK0Oxoclcllcl:;.
.,;coo:clok00000000KK0xlo,dxllcclllclcc;.
..,,;cdkkOxxxccdOOOO0kxdlc:l;cloclllclllllllc,.
....,clk0oOkO00xcclcokOko;cclccclllodkOxlccclcllcl:\'.
..;ox0KKKXXXKOk00Olcddoc::::loodkOKKKKKKOxcccllllclc:..
.\':cdOKXKKKxkOxxolxdoccllxk0KKKKKKKKK00K0kdccllllcllc:.
.;looxKKkkxl:okkkoodkOKKKKKKKKKK0OOOkO0KKKkdlclcllllcc;.
.oOkoloolx0dlkO0KKKKKKKKK00KKOOO00KKKKKKK0kolccllllcl:,.
.c;dolxdoloxdkOKKKK00000K0KKKKKKKKKKKKKK00xdlccllcllllc\'.
.\';;::x00OloodkKKK0000KKKKKKKKKKKKK0Okxxxool::ccolllclc:\'.
.\';colllllllddOKKKKKKKKKKKKK0OkxoxkO000kxolclccllcolll::\'.
..;c:c:;llllook0KKKKKKKOkddxxO000K00000Okdoolccclcllclcc;.
.\',:;c:clllloxk00Oxodxk0000000000000000Odclodcccllllllcl,.
.;cllllllllccllo::oO000000000000000000Odcldllcldllloocc:\'.
.,:codc:\'\';,:c;l,\'cd0000000000000Odocl:lolcl0Xkollllllcc;\'.
.,,,:\'...\';ll;...,ck0000000xool;cllck0Ol:oo:llclclc:;,,,\'.
.,;;,,,,.\'\'\'lc,...;oOOdlc,\':;l00kdddoodc,lo:locc:...\'.....
.,;\',.\';cooolc;.,l:lxxxlccclooK0ddx0K0ooollcc:\'..........
.,;cdoolcclc::;:cOKKK0OdookKKKKOdxxdoool;.. \'odo,..
.,;;c;:;;\'.:;coOO0Okxodollxdccccllc;. .,okkd;.
..\'\'\';\'\'\'\'\',lollc::clcll:,:o:,. .;dkxo;.
.\',,,,,:\'.\'.::,clcclc:\'.. \':xkxl,.
.\';,...,cldl::c:,;\'.....\'lkkdc\'.
\',:odlc,\'.\'..\':,,:ooxxo;.
.\',;;\'........:codc,.
..........\'\'.
......
","https://www.sparkfun.com/products/18713/images.txt","Raspberry Pi Boards,
Raspberry Pi,
Bluetooth","48","","https://www.youtube.com/watch?time_continue=1&v=-6PR31uDrK4","14643,
21305,
15447,
16811,
17980,
17380,
20174,
18288,
16812,
16388,
15446,
20173,
16763,
14017,
14459,
23090,
16384,
16826,
17720,
23091,
17829,
17377,
17745,
18735"