"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "18722","PRT-18722","Constant Current Power Supply - 12.6V 10A","
A simple constant current power supply that outputs 12.6VDC and 10A. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life. It features Over-voltage, Over-current, Short Circuit, and Over-temperature safety features. This can be used for charging Li-Ion batteries similar to the one we sell but requires good knowledge of how to do so. It also works for powering LED lighting-type devices.
\\The device accepts 8-36V DC inputs via 14 AWG wires (The Red and Black ones) and outputs 12.6VDC and a constant 10A for current via the 16AWG wires (Yellow and Black).
Features:
Documents:
","A simple constant current power supply that outputs 12.6VDC and 10A. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life. It features Over-voltage, Over-current, Short Circuit, and Over-temperature safety features. This can be used for charging Li-Ion batteries similar to the one we sell but requires good knowledge of how to do so. It also works for powering LED lighting-type devices. \\The device accepts 8-36V DC inputs via 14 AWG wires (The Red and Black ones) and outputs 12.6VDC and a constant 10A for current via the 16AWG wires (Yellow and Black). **Features:** * Input Voltage: 12V/24V DC * Input Voltage Range: 8-36V DC * Efficiency: 96% @ 12V in * Output Voltage: 12.6V DC * Output Current: 10A (Constant) * Voltage Regulation: < 1% * Load Regulation: < 2% * Ripple & Noise: 156mVp-p * Operating Temperature Range: -30°C to 80°C * Waterproof Rating: IP68 * Dimensions: 74mm x 74mm x 32mm * Weight: 290g * Input Cables (Red/Black): 14AWG and 16.5cm Long * Output Cables (Yellow/Black): 16AWG and 16.5cm Long * 1 Year Manufacturers Warranty **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/d/2/2/3/0/WG8-36BC12R610_Specs.pdf) ","2022-01-06 15:01:35.343297-07","24.95","24.9523.722.46","1","1","1","","","","","","8504409999","100mm","80mm","33mm","0.6269lbs"," ......... .... .. .,,.. .. ..,;cccc;.. .. ......... .\':lc\' . .clllc:;;,,,,;:ll;. ,ll, .. \'ld:. ,oo\' .. ,do\' .;dc. . .. .cd:. .ld; . ..,;,\'...\',;;;\'. \'ld:. ,ol. .. .\':,. .,:c;\'. ,dd, .cd; .. .\':,. ..;cc;\'. .:xo\' ;dc. .. .;. ..,:c:\'. .cxl. \'ol. .. .,:c;.. \'ox, .ol. .. .\';c;. .cx; .o: .. .,c:. cx. ;o. .. .;c. .x; \'o. . .:: .o: \'l . \':. .o, o. . ,; ,o. l\' .. ...\';\' .c. .o. l. .. ....\'\'\',..;:,. l, d,,l . ...\',\'.;;\';dc,,:;. o, .x;o\' . ....\'\'\',;,\',;;;::,,::,c. odlc .. ....\'..;,.\';,\',:;\',:;\';c;,:c,:xlo .. ...\'\'..;,..;,.\';,.\';;\'\'\'.\',:;,,c;,;c:c. .. ....,,..,,.\';,.\';,.\';;\'\';;,cxc,,::,,c,.;l:\'. ..\'......,,..,,\'\';;\'\';;\'\';;\'\';:;;c:,,::,\':l:;c:. ....,,,lo:..,,\'.,...;;\'\';:,\';:,\';:,\';:,\';c:col;:l. .......,,,,;;..,;\'\'cc,\';:,.;:,.;:,\';:,\';c;\':c;od;c. .........;,..,;..,;:cc:\'.;:,.,:,.,:\'.;:,\'cc:oc:x;c. ..........\';,..;;..;;\'\';:\'.,:,.,:\'.,,,cl,cd,do:kc:. ...........\';;..;,..;;\'.,:,.,;..\'...\':c::k;dk:Oo;. ...........\':;..\';\'.;:,.,:\'......\',:ll:OloO;kx\'. ...........\':;;dd:..;:,cc.....\',:odd;OdcOccc\'. ...........\':;,:c,:l,:d,.\'\',;:dO0k;dx,:,.. ..........;l;:lc,oc;x:\';:cccoddo;\'.. ........,;c,od,dd;Oo\'\'.,co;\'... .......,:o\'ok;dk;kk\'...... .....,cd,lOllOc:l,... ...;OO:;Ox,:,.. .\'od:.,\'.. .... ","https://www.sparkfun.com/products/18722/images.txt","Power Charger, Battery","54","","14411, 15217, 10288, 13777, 10217, 18732, 10287, 20680, 10255, 12711, 14380, 18374, 10401, 14457, 18734, 18004, 16793",""