"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "18724","PRT-18724","Mini Solar Panel - 0.3 Watt, 6 Volt (ETFE)","
This 0.3 Watt 6 Volt mini solar panel is a lightweight, waterproof, solar panel produced by Voltaic Systems that has been designed for five to seven year outdoor applications. This panel will work with a variety of energy harvesting charge circuits. The panel features high-efficiency SunPower solar cells mounted to a PCB using an SMT process, UV- and scratch-resistant ETFE coating with UV-resistant EVA, and two solder pads.
It should go without saying but, for maximum power output, orient the panel towards the sun.
Features:
Documents:
","This 0.3 Watt 6 Volt mini solar panel is a lightweight, waterproof, solar panel produced by Voltaic Systems that has been designed for five to seven year outdoor applications. This panel will work with a variety of energy harvesting charge circuits. The panel features high-efficiency SunPower solar cells mounted to a PCB using an SMT process, UV- and scratch-resistant ETFE coating with UV-resistant EVA, and two solder pads. It should go without saying but, for maximum power output, orient the panel towards the sun. **Features:** * Waterproof (IP67) * UV resistant (5-7 year life) * Durable and lightweight * High efficiency monocrystalline cells: 22+% * Dimensions: 52 x 52 x 2.6mm * Weight: 8.0 grams * Open Circuit Voltage: 7.09V * Peak Voltage: 6.07V * Peak Current: 60mA * Peak Power: 0.33W * Power Tolerance: +/-10% * Matte ETFE coating * 1.5mm double sided PCB * Model: P122 **Documents:** * [Mechanical Drawing](https://cdn.sparkfun.com/assets/9/2/3/3/9/MD-18724-0.3_Watt_6_Volt_Mini_Solar_Panel_-_ETFE.pdf) ","2021-10-28 16:12:33.212687-06","5.95","5.955.655.36","1","1","","","","","","","8541.40.6020","51mm","51mm","3mm","0.0246lbs"," ..,;; ..\';:ldxk00KKKKx\' ..\',;,,;cd0000KKKKKKKKKKKK0o. .\',:c:,;:cd0c.:..\'\'.d0KKKK0k0KKKKKKKKO; ..\';:lc;;cllx0;\'x;\':oll,\',..c,x0KKKKK0KKKKKKKKKK0o. ..\';codkO000K0o.cc:::.,o;c::c;:O00xoOdod0KKKKKKKKKKKKKKKKKKk, ;kO0KKKKKKKKKKKK0O:,:ll:;x00K0:x,lk:;;:,:col0KKKKKKKKKKKKKKKKKK0l. .o0KKKKKKKKOOKK0KKKKKkclo.d\'l\'c,d:ololoddoox0KKKKKKKKKKKKKKKKKKK0k, .\'o0KKKKKKKOO0000KKK0KKx:;Ooclxx00KKK0dllolld0KKKKKKKKKK0OKKKKKKKK0o. .\'l00K0KK0000KKK0KKKKK000xoooood0KKKKKkOxxkxkKO0KKKKKKKKKKKKKKKKKKKk, .\'l000KKK0KK0KKKKKKKKK000kdxxxkk0KKOOKKKO0KKKKKKKKKKKKKKK0KKKKKKKKK0l. .\'c0KKKKK00KKKKKKKKK00KK0k0kxOO000000000KKKKKK00KKKKKKKKO0KKKKKKKKKKk, .\':0KK0KKKKKK0k0KKKK0KKK0000kkkxxO0000KKKKKKKOk000KKKKKKKKKKKKKKKKKK0l. .\':0KKKKK0KKK00KK0OOkOxkoOOdxxdkd0KKK0KK0OKK000000KKKKKKKKKKKKKKKKKKKk, .\':OKK0KK00xkddOOokkkoxdxxkOxxxkOkOkdllllk0O00000KKKKKKKKKKKKKKK00KKK0l .\';OKdllddddxdxOKOloxxdkxxkoox0kkdxxddok0kd0000KKKK0KKKOk0kxddKOdOKKK0x\' .\';O0koodododkxk0dloddddxdxdddk0ddxoddkok0KK000OOkkxx00x0xddxKOlO0KKKK0c .\';kKkldxoololk0OoOOcxoddkdodO0ooddodxkxkx0xoxdxxxdx0kodddox00000KKKK00o. .\';kKkOxxxloool:dx0OcodddlxoO0kddd:oololxxO0ldlldkdO000000KKK00kxdlc;,\'\' \';kKOodxkxdxlcdoxOdoxxkxolx0Odddkkdddloxx00k000000000Oxdol::;::cc:;,. \',x0kddxdkxxdxkOdxxoxxxxkdlx0xkxxk000000000Okxdoc::::ccc:;,\'.. \',x00olclookkdOkxlodoxkkk000000000Okxdlc::::ccc::;\'.. \',d00ddcdoookk00000000000Okxdoc:;::cllc:;,.. \',d00kk000000000Okxdoc:;;:cclc::,\'. \',o00000kxdlc:;;:cllcc:,... .\';::;;:cccc:;,.. \',;;,,.. ","https://www.sparkfun.com/products/18724/images.txt","Solar Panels","54","","12885, 18726, 16835, 18725, 18723, 9541, 18728, 18728",""