"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "18734","PRT-18734","Constant Current Power Supply - 13.8V 8A","
A simple constant current power supply that outputs 13.8VDC and 8A. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life. It features Over-voltage, Over-current, Short Circuit, and Over-temperature safety features. This can be used for charging Lead Acid batteries similar to the one we sell but requires good knowledge of how to do so. It also works for powering LED lighting-type devices.
The charger accepts 8-36V DC inputs via 14 AWG wires (The Red and Black ones) and outputs 13.8VDC and a constant 8A for current via the 16AWG wires (Yellow and Black).
Features:
Documents:
","A simple constant current power supply that outputs 13.8VDC and 8A. It comes in a robust metal enclosure (IP68 rated) with a 100,000 hour service life. It features Over-voltage, Over-current, Short Circuit, and Over-temperature safety features. This can be used for charging Lead Acid batteries similar to the one we sell but requires good knowledge of how to do so. It also works for powering LED lighting-type devices. The charger accepts 8-36V DC inputs via 14 AWG wires (The Red and Black ones) and outputs 13.8VDC and a constant 8A for current via the 16AWG wires (Yellow and Black). **Features:** * Input Voltage: 12V/24V DC * Input Voltage Range: 8-36V DC * Efficiency: 96% @ 12V in * Output Voltage: 13.8V DC * Output Current: 8A (Constant) * Voltage Regulation: < 1% * Load Regulation: < 2% * Ripple & Noise: 156mVp-p * Operating Temperature Range: -30°C to 80°C * Waterproof Rating: IP68 * Dimensions: 74mm x 74mm x 32mm * Weight: 290g * Input Cables (Red/Black): 14AWG and 16.5cm Long * Output Cables (Yellow/Black): 16AWG and 16.5cm Long * 1 Year Manufacturers Warranty **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/2/7/f/4/f/WG8-36BC13R808_Specs.pdf) ","2022-01-06 15:01:07.359318-07","24.95","24.9523.722.46","1","","","","","","","","8504409999","100mm","80mm","33mm","0.6442lbs"," ......... .... .. .,,.. .. ..,;cccc;.. .. ......... .\':lc\' . .clllc:;;,,,,;:ll;. ,ll, .. \'ld:. ,oo\' .. ,do\' .;dc. . .. .cd:. .ld; . ..,;,\'...\',;;;\'. \'ld:. ,ol. .. .\':,. .,:c;\'. ,dd, .cd; .. .\':,. ..;cc;\'. .:xo\' ;dc. .. .;. ..,:c:\'. .cxl. \'ol. .. .,:c;.. \'ox, .ol. .. .\';c;. .cx; .o: .. .,c:. cx. ;o. .. .;c. .x; \'o. . .:: .o: \'l . \':. .o, o. . ,; ,o. l\' .. ...\';\' .c. .o. l. .. ....\'\'\',..;:,. l, d,,l . ...\',\'.;;\';dc,,:;. o, .x;o\' . ....\'\'\',;,\',;;;::,,::,c. odlc .. ....\'..;,.\';,\',:;\',:;\';c;,:c,:xlo .. ...\'\'..;,..;,.\';,.\';;\'\'\'.\',:;,,c;,;c:c. .. ....,,..,,.\';,.\';,.\';;\'\';;,cxc,,::,,c,.;l:\'. ..\'......,,..,,\'\';;\'\';;\'\';;\'\';:;;c:,,::,\':l:;c:. ....,,,lo:..,,\'.,...;;\'\';:,\';:,\';:,\';:,\';c:col;:l. .......,,,,;;..,;\'\'cc,\';:,.;:,.;:,\';:,\';c;\':c;od;c. .........;,..,;..,;:cc:\'.;:,.,:,.,:\'.;:,\'cc:oc:x;c. ..........\';,..;;..;;\'\';:\'.,:,.,:\'.,,,cl,cd,do:kc:. ...........\';;..;,..;;\'.,:,.,;..\'...\':c::k;dk:Oo;. ...........\':;..\';\'.;:,.,:\'......\',:ll:OloO;kx\'. ...........\':;;dd:..;:,cc.....\',:odd;OdcOccc\'. ...........\':;,:c,:l,:d,.\'\',;:dO0k;dx,:,.. ..........;l;:lc,oc;x:\';:cccoddo;\'.. ........,;c,od,dd;Oo\'\'.,co;\'... .......,:o\'ok;dk;kk\'...... .....,cd,lOllOc:l,... ...;OO:;Ox,:,.. .\'od:.,\'.. .... ","https://www.sparkfun.com/products/18734/images.txt","Power Charger, Battery","373","","14411, 15217, 10288, 10217, 13777, 18732, 10287, 20680, 10255, 12711, 14380, 18722, 18374, 10401, 14457, 18004, 16793",""