Panasonic Non-Rechargeable Lithium Metal Battery - 3V CR-AGZ with Leads

Added to your shopping cart

Panasonic Batteries CR Non-Rechargeable Lithium Metal Batteries offer a 3V nominal voltage rating, 1000mAh to 2700mAh nominal capacity range, and 2.5mA continuous drain. These CR batteries are suitable for infrastructure devices that require reliable, long-life power. They include a spiral design for high-rate / pulse discharge, cylindrical cell, and a positive temperature coefficient (PTC) for increased safety. Panasonic CR Non-Rechargeable Lithium Metal Batteries are ideal for use in smoke and carbon monoxide detectors, gas and water meters, security devices, and IoT/sensing devices.

  • Rechargeable/Non-Rechargeable: Non-Rechargeable
  • Battery Size: CR-AG
  • Capacity: 2700 mAh
  • Battery Chemistry: Lithium Ion (Li-Ion)
  • Termination Style: Solder Tabs
  • Length: 45.5 mm
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Type: Cylindrical Lithium Primary Battery
  • Brand: Panasonic Battery

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.