Anti-Vandal Switch - 19mm, Non-Illuminated

Added to your shopping cart

E-Switch PZ Anti-Vandal Switches are panel mount switches with momentary pulse functions and an electrical life of 50 million cycles. The E-Switch PZ is available in a ø19mm panel cutout (PZ4) or a ø22mm panel cutout (PZ7). Both anti-vandal switch diameters require 10mm maximum panel thickness. The series is offered in non-illuminated or ring pattern illumination versions with an RGB LED. PZ switches feature a 1A at 5VDC to 24VDC contact rating, 1Ω maximum contact resistance, and a -20°C to +65°C operating temperature range.

  • Non-Illuminated
  • 19mm panel cutout
  • 150mm cable
  • Contact Rating: 1A @ 5-24VDC
  • Electrical Life: 50,000,000 cycles
  • Contact Resistance: 1Ω Max
  • Operating Temperature: -20°C to 65°C
  • Storage Temperature: -25°C to 65°C
  • Panel Thickness: 10mm Max
  • Model #: PZ4M2CNNW150

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.