6V Electric Push Rod - 50mm - 128N

Added to your shopping cart

This 6V Electric Push Rod comes with a thrust of up to 128N and a stroke of 50mm when powered by 6V. This small but practical 6V electric push rod has an ultra-short stroke. It can be used for applications like access control, DIY lifting projects, electric telescopic poles, etc.

  • Type: Electric Push Rod
  • Voltage Rating: 6 V
  • Stroke: 50 mm
  • Open Frame/Enclosed: Enclosed
  • Operating Force: 128 N
  • Torque - Rated (oz-in / mNm): 460.3 / 128000
  • Size / Dimension: Rectangular - 0.787" x 0.583" (20.00mm x 14.80mm)
  • Diameter - Shaft: 0.354" (9.00mm)
  • Termination Style: Wire Leads with Connector

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.