Black Aluminum Heatsink Kit for Raspberry Pi 4B

Added to your shopping cart

The DFRobot Black Aluminum Heatsink Kit for Raspberry Pi 4B is a heat dissipation solution for the Raspberry Pi 4B. The heat sink adopts a slotted design on the surface, which is more conducive to heat dissipation. It also comes with adhesive backing for easy installation.

  • Size
    • Black heat sink with adhesive (large): 40mm x 30mm / 1.57" x 1.18"
    • Black heat sink with adhesive (middle): 14.5mm x 10mm / 0.57" x 0.39"
    • Black heat sink with adhesive (small): 9mm x 9mm / 0.35" x 0.35"
  • The heat sink comes with adhesive
  • Black aluminum material

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #5396 / about 4 months ago * / 1

    Could you show some photos of exactly where the large heatsink goes? It obviously attaches to several chips simultaneously but the orientation isn't clear. Thanks.

    I found an image here that shows where the large one goes.. it's a tight fit between the display and camera connectors:: https://smalldevices.com.au/products/raspberry-pi-4-heatsink?variant=34567990444185

Customer Reviews

No reviews yet.