{"id":18790,"sku":"COM-18790","name":"MIKROE 4-20mA R Click","description":"
MIKROE 4-20mA R Click is an add-on board in mikroBUS form factor which serves as a receiver in a 4-20mA current loop standard. It features INA196 current shunt monitor, MCP3201 12-bit ADC as well as TPS61041 DC\/DC boost converter. It receives output current (4-20mA) from transmitter and converts it into a voltage (0.4-2V). This voltage is converted into a 12-bit data signal in the MCP3201 A\/D converter and sent via mikroBUS\u2122 SPI lines. Together with 4-20mA T Click\u2122<\/a> this board forms a complete 4-to-20mA current loop standard. It is designed to use either 3.3V or 5V power supply.<\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n