"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"18829","DEV-18829","MIKROE PWM Click","
MIKROE PWM Click is a simple solution for controlling 16 PWM outputs through a single I2C interface. You can use it to control anything from a simple LED strip to a complex robot with a multitude of moving parts. The Click board™ carries the PCA9685PW IC. The board has an additional set of pins that allow you to connect up to seven PWM clicks together (using three jumpers to specify a different I2C address for each one). This will allow you to get a total of 112 pwm outputs on a single I2C line. PWM Click is designed to use either a 3.3V or 5V power supply.
Features:
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 57.15 x 25.4mm
- Input Voltage: 3.3V or 5V
Documents:
Videos
","MIKROE PWM Click is a simple solution for controlling 16 PWM outputs through a single I2C interface. You can use it to control anything from a simple LED strip to a complex robot with a multitude of moving parts. The Click board™ carries the PCA9685PW IC. The board has an additional set of pins that allow you to connect up to seven PWM clicks together (using three jumpers to specify a different I2C address for each one). This will allow you to get a total of 112 pwm outputs on a single I2C line. PWM Click is designed to use either a 3.3V or 5V power supply.
**Features:**
* Interface: GPIO, I2C
* Compatibility: mikroBUS™
* Dimensions: 57.15 x 25.4mm
* Input Voltage: 3.3V or 5V
**Documents:**
* [User Manual](https://cdn.sparkfun.com/assets/b/9/c/5/6/User_Manual-18829-PWM_Click.pdf)
* [Learn Article](https://www.mikroe.com/blog/pwm-digital-signal-analog-soul)
* [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/pwm)
**Videos**
","2022-03-04 07:31:50.96873-07","14.95","14.95","","","1","","","","","","8473302000","80mm","42mm","33mm","0.0439lbs","
,llllllloolloooooolooolloooooooooll,
;ooollxdOOxkddoolddooold00XX0Oddood:
;oooloXXNNXXOOkdodxddxdkNNNNNXkkood:
,cccloKKNNKXOOxddoOdddlkXKNNKXkxlco:
;odxxoXNNNNNO0OOkkOkOOxxNNNNNXk0kdd:
,cccldKKNNKX0kxxdlkdddlOXXNNXXkkoco:
;ododoXXNNXXOOOkxdkxOOxxXXNNXXkOkdd:
,lllloKXNNXXOkxddokddolxXXNNKXkOdod:
;oooddKKNNXXOOxddxxddooxXXNNKXOOxoo:
;oloookO00OOxkddoxkdoood00000Okkdlo:
;dddddddolooxkkkxxkkxdxdxkOxxkkkxdd:
;oood:xxdoodkl:cc::;;,ocllollookdoo;
,,,:;dddollocxxkxkkOkxddxkkkkkc:;,:,
,::;:xkkkddxcod0KKKKKkdxxkxxxd::;:c,
;\';l:lllooolccd00KKKKkdcooolccl:c\':;
,clcc:llloodoco00KKKKkockxdddddo:ll,
,\';c;xddxxxk:ox000K0Kkxclllclll;;\':;
,;:::kkxdxxx:cd000KKKkoddddxxd::;:c,
,,;::loooooolld00KKXKkdkxxxddxc:,,:,
\'\';;;loooddddkkOxkkxkdd:oollood;,,:,
,:lc:dddxxcoclo;,ol;:xd:xdddddxc:cl,
;ddddddddo;l:doccolccodclllllllxddd;
;ddddddddo:ood:\',...;cxxxxxx;oldddd;
;dddoddddo;lddc.. ..\':dddddo;oddddd;
,:cl:dddddddddc\',\'..;cdddddo:dd:l;:,
,,:c;dddddoccoc:ccdddddddddo;odcc;:,
,;cc;ddddo::c:ccc:ldddddodddddd;c::,
,,:l:docc;,oOkcxc;;ddccc,dko;odcl;:,
,cll:ddoo:\'cxl;o:,;ddooo:dko:ddcoll,
,;cl;dolo:\'lxl:o:;;dxlll:dxdcxx:c;:,
,:llcdocc;\'dOx:x:,:ddclc,dkd;dxcccc,
,;cl:dddol:coclllccdddddlxxdoxk:l::,
\',:c:ddddddolddddxddddxxxxddddx,:;;,
,:cc;ddolcccdddcldxkllllocccdxd;ccc,
,,:l:dl\'...\'xxocoodc,okd:oc,;kk:l,:,
,oo;;xc.....dkkxOxxl;lxocol::dd:coo,
;:lc,xxlccclkkdlodxxcc;:o:;cddx;c:c;
...:ddoodxxcccococcocxdl;:lc:oddxxoodl\'....
..:oddxxxx:lo;:,l;:cx:c;,;;,dxxxxxxl,\'...
","https://www.sparkfun.com/products/18829/images.txt","Misc. Dev Tools,
LED Drivers,
MIKROE","0","","https://www.youtube.com/watch?time_continue=1&v=zzlh1oGii1Q,
https://www.youtube.com/watch?time_continue=1&v=aKpk8EToshU",""