"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "18849","DEV-18849","MIKROE ADC Click","
MIKROE ADC Click carries the MCP3204 12-bit Analog-to-Digital converter. The Click is designed to run on 3.3V by default. Place PWR SEL SMD jumper to 5V position if used with 5V systems. It communicates with the target microcontroller over SPI interface.
MCP3204 Analog-to-Digital converter features 25k samples/second, 4 input channels and low power consumption (500nA typical standby, 2µA max).
There are four analog input screw terminals for each of the supported A/D channels. We added two more terminals for GND reference. Each analog input voltage is converted to an appropriate 12-bit digital value, which can be read using industry standard SPI communication interface.
Features:
Documents:
","MIKROE ADC Click carries the MCP3204 12-bit Analog-to-Digital converter. The Click is designed to run on 3.3V by default. Place PWR SEL SMD jumper to 5V position if used with 5V systems. It communicates with the target microcontroller over SPI interface. MCP3204 Analog-to-Digital converter features 25k samples/second, 4 input channels and low power consumption (500nA typical standby, 2µA max). There are four analog input screw terminals for each of the supported A/D channels. We added two more terminals for GND reference. Each analog input voltage is converted to an appropriate 12-bit digital value, which can be read using industry standard SPI communication interface. **Features:** * Interface: SPI * Compatibility: mikroBUS™ * Dimensions: 42.9 x 25.4mm * Input Voltage: 3.3V or 5V **Documents:** * [Schematic](https://cdn.sparkfun.com/assets/c/b/1/b/1/Schematic-18849-ADC_Click.pdf) * [MCP3204 Datasheet](https://cdn.sparkfun.com/assets/6/d/f/0/d/MCP3204_Datasheet.pdf) * [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/adc) ","2022-03-04 07:31:56.343485-07","24.95","24.95","","","1","","","","","","8473302000","80mm","42mm","33mm","0.0430lbs"," ......................,c\'.\'. ....,..,.\',..,\'.,...\'\',,;cdc;;. .c\';:\',c\';:\'\'c\',:\'.\'\',,;clkOOx. ...........\'\'\'\'.\'\'\'\'\',;:cdc;;\' .\'\',,\'\'\'\'\'\'.\',,,,\'\'\',;o\'.\'\' .\'\'l;,,,;::;;;,:;;;\'\',l;;,\' cO0:.,:dxo,co::;lo::;cdxOk\' ;cc::,;oxc.:c;c\':o:l;,l;;;\' ...,,\':dkc.:c,odxkl:,;o\'.;\' ...::;\'lkc.:::xxxkkxc;d,.:\' . ::c,lxkl.::cxxxOkxl;o;;l\' ..,;:\':ok:.:::xxxOxxc;o,\'c\' ;;c\'\'\':ok:.c:;xxkOdo:;oc:c.... ;:,,,..;c,.;;;xxxOol,;c\'...:xc \':;:,..\'\'\'.::,,;c::::cc;\',.ck; ;::\',\'.;c,.:;\':ddxxodoc..,.cx: \':;:,;;;;;;;\',.\';o:\'\';,\'.\'.lx: ,:;llooooool:;.;ll,\':c:,,;.lk, \'\'cxxxxxxxx0x:,ccc;c:,;\'.\'.cxc .,:xxxxxxxxOk:..ll..cdc:;:.lk, ,;\';::c:cccc;\'..\'\'...,,\'.\'.lx: ..\':,,,;,\'\',\'\'..,\'..;l:;\',.lx, \'\'\'oo,..\'.\'cl...\'...,c;..\'.lx\' \'.\'o:.o,.l \'l..c.\',.\'c:\'...lx; ...ol\',,,;\'co;\':\'\';.;l;,\',.lx\' c:;lc;;,:\',coc\'\';\'\'.\',\'....co; .cllllll,...:;\',;,:ccccc:c;... ....\',,,\'\',;,,,,,:lllllc\' ..... ","https://www.sparkfun.com/products/18849/images.txt","ADC / DAC, MIKROE","0","","",""