{"id":18865,"sku":"ROB-18865","name":"MIKROE Brushless Click","description":"
MIKROE Brushless Click carries Toshiba's TB6575FNG IC for driving 3-phase full-wave Brushless DC motors \u2014 which are ideal for powering flying drones. The click is able to safely drive external motors with up to 32V\/2A.<\/p>\n\n
The board features three pairs of onboard screw terminals. VBAT is for connecting an external 7-32V DC power supply. The other two are for connecting an external motor.<\/p>\n\n
Brushless motors have a very long operating life and can be precisely controlled \u2013 the speed is adjusted by the amount of input voltage (higher voltage equals more speed).<\/p>\n\n
The TB6575FNG IC controls the rotation speed by changing the PWM duty cycle.<\/p>\n\n
Two types of MOSFET chips on board switch the output on and off. This controls the voltage levels applied to the motor which in turn determines the speed and rotation of the motor shaft.<\/p>\n\n
Brushless Click communicates with the target board MCU over the PWM pin, as well as INT, AN and RST pins. The board is designed to use a 5V power supply only. See the documentation page for more details.<\/p>\n\n
Brushless Click is theoretically capable of outputting higher currents, however, in such a case the MOSFET chips have to be cooled down with an external cooler.<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n