{"id":18868,"sku":"BOB-18868","name":"MIKROE AudioAmp Click","description":"
MIKROE AudioAmp Click is a mikroBUS\u2122 add-on board that functions as a mono audio amplifier. It is driven by a Texas Instruments LM48100Q-Q1 Boomer\u2122 Mono, 1.3W Audio Power Amplifier IC.<\/p>\n\n
AudioAmp Click has one 3.5 mm input jack and next to it screw terminals for connecting output wires to a passive speaker. It has dual audio inputs that can be mixed\/multiplexed to the device output. Each input path has its own independent, 32-step volume control. The mixer, volume control and device mode selection are controlled through the mikroBUS\u2122 I2C interface.<\/p>\n\n
Fault detection is another important feature of LM48100Q. It senses the load conditions, protecting the device during short circuit events, as well as detecting open circuit conditions.<\/p>\n\n
AudioAmp Click can work either on a 3.3V or a 5V power supply. There\u2019s an additional jumper for selecting the I2C address as well. The open-drain output fault flag. FAULT is routed through the default mikroBUS\u2122 INT pin (0 indicates that a fault condition has occurred).<\/p>\n\n
Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n