"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"18883","BOB-18883","MIKROE Thumbstick Click","
MIKROE Thumbstick Click is a high precision input device. It features a dual axis, spring return, pushbutton enabled joystick (similar to the ones used on joypads on popular gaming consoles), and a MCP3204 12-bit A/D converter. The joystick unit receives directional input in the x and y axes by way of two potentiometers connected to a stick. The mechanical pushbutton sends an interrupt signal to the microcontroller. Thumbstick click communicates with the target board through mikroBUS™ SPI (CS, SCK, MISO and MOSI) lines. The board is designed to use either a 3.3V or a 5V power supply (regulated by the on-board J1 jumper which is soldered to the 3.3V position by default).
Features:
- Interface: GPIO, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Documents:
Videos
","MIKROE Thumbstick Click is a high precision input device. It features a dual axis, spring return, pushbutton enabled joystick (similar to the ones used on joypads on popular gaming consoles), and a MCP3204 12-bit A/D converter. The joystick unit receives directional input in the x and y axes by way of two potentiometers connected to a stick. The mechanical pushbutton sends an interrupt signal to the microcontroller. Thumbstick click communicates with the target board through mikroBUS™ SPI (CS, SCK, MISO and MOSI) lines. The board is designed to use either a 3.3V or a 5V power supply (regulated by the on-board J1 jumper which is soldered to the 3.3V position by default).
**Features:**
* Interface: GPIO, SPI
* Compatibility: mikroBUS™
* Dimensions: 28.6 x 25.4mm
* Input Voltage: 3.3V or 5V
**Documents:**
* [User Manual](https://cdn.sparkfun.com/assets/6/0/1/3/a/User_Manual-18883-Thumbstick_Click.pdf)
* [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/thumbstick)
**Videos**
","2022-03-04 07:32:05.668123-07","24.95","24.95","","","1","","","","","","8473302000","80mm","42mm","33mm","0.0505lbs","
...\'\'...
.,,...,:cokOOO0000OOOxl::;;;;;,,,.
coolcx000KKKKKKK00KKKK00OOkxdddoo,
c;dOKKKXXKKK000000000KKKKK0Okxddd,
lkKXXXXKK00OO000000O0000KXXKK0kxd,
.kXXNNKK0OO00KKKKKKKK00O00KKXXK0k;\'
oKXNNK0OO000KKKKKK000000000KKXXK0l\'
.OXXXX0OOO0000O000K000000000K0XXXKk,
;OKXXK0O000OOOOOOOOOOOOO00O00KKNXKO;
:O0XXK0OOO0OOOOOOOOOOOOkkkOO0KKXK0k,
\'k00KKO0OOOOOOOOOOOOOOkkkOO0K0XK0Ox\'
oOO000000OOOOOOOOOOOOOOOO000000Oko\'
.xOO000O000OO000000OOO0000O000Okl.\'
cxOO000OO00000000000KK000000Okdc;\'
;,okOOO000O000000000000000Okxc;,.\'
;.;:dkkOOO000000000000OOOko\',;:;.\'
:;c.cxxxoxkOOOOOOOOOOOkdl...,\'::;\'
;.;.cddl..:looodddolc,,c:c;;c\',,.\'
.....col\'::ll;;,;\':;;.,::,:lol:cl:;col,....
...,cll,c,\',\'\'\'\'\',\';\',,:,,o;;,\'\'\'\'ll,....
","https://www.sparkfun.com/products/18883/images.txt","Switch,
Specialty,
MIKROE","0","","https://www.youtube.com/watch?time_continue=1&v=zzlh1oGii1Q","9032"