"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"18892","TOL-18892","MIKROE Charger Click","
MIKROE Charger Click carries both a battery charger controller and a battery charge monitor, along with a battery connector. The smaller chip is MCP73831, a miniature single-cell Li-Ion and Li-Polymer charge management controller with a programmable charge current from 15 to 250 mA. The larger IC is DS2438, a smart battery monitor which integrates a temperature sensor, a timer, an ADC to measure the battery voltage and current, and a current accumulator that monitors the total amount of current going into and out of the battery. Charger Click communicates with the target MCU through a 1-Wire interface. Charger Click is designed to use a 5V power supply.
Features:
- Interface: 1-Wire, GPIO
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 5V
Documents:
Videos
","MIKROE Charger Click carries both a battery charger controller and a battery charge monitor, along with a battery connector. The smaller chip is MCP73831, a miniature single-cell Li-Ion and Li-Polymer charge management controller with a programmable charge current from 15 to 250 mA. The larger IC is DS2438, a smart battery monitor which integrates a temperature sensor, a timer, an ADC to measure the battery voltage and current, and a current accumulator that monitors the total amount of current going into and out of the battery. Charger Click communicates with the target MCU through a 1-Wire interface. Charger Click is designed to use a 5V power supply.
**Features:**
* Interface: 1-Wire, GPIO
* Compatibility: mikroBUS™
* Dimensions: 42.9 x 25.4mm
* Input Voltage: 5V
**Documents:**
* [User Manual](https://cdn.sparkfun.com/assets/7/4/2/a/f/User_Manual-18892-Charger_Click.pdf)
* [Libstock](https://libstock.mikroe.com/projects/view/1677/charger-click)
**Videos**
","2022-03-04 07:32:08.143179-07","21.95","21.95","","","1","","","","","","8504409550","80mm","42mm","33mm","0.0394lbs","
.;;;;;;;;;;;,...\'\'\'\'\'\'\',:::;,;;,:;;.
,o,\';\'\':ldlo; ........ :kkklllloxxx;
,o.\' ..\':d;c, ..\'..... :0OO,.. .xxx;
,o.... ,:dcc; ........ c00O,....dxx;
,dc:lccloxxx:..........lOOkldkdcoox;
,do:dxxxxxxxxxdoxkkd:xkkkkx;lxd;:cx;
,dc,oxxdlllllllooloocoooooooxOkkxxx:
,d;,odx::\'c;\'l,\'o\'\'l\',lllclo:kkxxxx:
,dc:ddx:\' ,. : : : :x::oc,cxxxxx;
,dc,oxx:\' ,. : : : ;x::oc;lxxxxx:
,d:\'oxx::\':;\'c,\'c\'\'c\',::c::c:xxxxxd:
,d;.dxxd\'\'...\',...\'...\'....,xxxxxxx:
,d;.ddxx\',.\'.,.,,.;.\'.,,,\'\',xxxxxxx:
,dllddxxdddxxxxxdxxkxxxxxxxxxxxxxxd:
,:cl:xdoc:coddxxcdkdxxxxxxxxxxxllcc;
\',;:,x:.loxc;lcoKKKKOkxl,lo::oo::;;,
\',,lcdc,:do;;dxkdkkokxxl,ld;:oocl,,;
,:clclc,\'l::cxooddlcokkc,dkc;:lllc:,
,\',c:do;;xd:cl:ld:;ol:lc;ok:;od:c,,;
,:cllol;:dd:c:,lx;:ko::l;dkl:loolc:;
\',;c;xxxkxxxxxcclllcccdkkcodxxk:l;,,
\'\',c:xxoood:::oxkxol:clc;\';;;okcc,,,
\',;c;xk;,,c;,,OKK00kcocc,,,,;xk:c;;,
\';;ockko:doc::O0000kcdck:,,,d0klo,;;
,cllcxxc;:l:;:O0K00kcdc:;;;:;xkcolc;
,,,l;xxxkkxoodkkxkOxoodlclllcxkcl,;;
,clc:xxxl:lcc;o\'.\',\'.lxc\'dd:;lo:ccc;
,;:l;xxddxdddddlclolldkocdklcod;c;:;
...;xxddx,c,:c,:;::;,::xxc:,,:;.oxdxxc\'....
..,looddlclllclol,ccloddlcll:lcldddc,....
","https://www.sparkfun.com/products/18892/images.txt","Power Charger,
MIKROE","0","","https://www.youtube.com/watch?time_continue=1&v=zzlh1oGii1Q",""