"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"18974","DEV-18974","MIKROE Arduino UNO Click Shield","
MIKROE Arduino Uno Click shield is an extension for Arduino Uno and any other Arduino-compatible board. It\'s a simple shield with two mikroBUS™ host sockets that allow you to connect more than 750 different types of Click boards™ to the Arduino. Quickly add functionalities like GSM, GPS, WiFi, ZigBee, Bluetooth, or thunder detection, proximity and color sensing and so on. Software examples for click boards for MikroElektronika compilers are available on Libstock, giving you a repository of working code to use as it is, or as a starting point for your own projects. The package includes two 1x8 headers, and single 1x10, and 1x6 headers.
Features:
- Input Voltage: 3.3V or 5V
Documents:
Examples:
Videos
","MIKROE Arduino Uno Click shield is an extension for Arduino Uno and any other Arduino-compatible board. It\'s a simple shield with two mikroBUS™ host sockets that allow you to connect more than 750 different types of Click boards™ to the Arduino. Quickly add functionalities like GSM, GPS, WiFi, ZigBee, Bluetooth, or thunder detection, proximity and color sensing and so on. Software examples for click boards for MikroElektronika compilers are available on Libstock, giving you a repository of working code to use as it is, or as a starting point for your own projects. The package includes two 1x8 headers, and single 1x10, and 1x6 headers.
**Features:**
* Input Voltage: 3.3V or 5V
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/e/5/0/3/b/Schematic-18974-Arduino_UNO_Click_Shield.pdf)
**Examples:**
* [Arduino Shield Examples](https://cdn.sparkfun.com/assets/1/4/a/4/d/arduino-uno-click-shield-examples-v100.zip)
**Videos**
","2022-03-04 07:32:28.66787-07","8.95","8.95","","","1","","","","","","8471804000","118mm","91mm","10mm","0.0441lbs","
.cl:.\':,;;;;;;;;;;;;;;;;;;;;;;:;;;;;;;;;;;;;;;;;,\'.
;kk: :\';l,o;l::l,o,o;cl;o,l::lc,o;cc;o,o;l::l,o\',:
;kkkxkkkkkkk:ol:dckcdooxcx:lcckx;d:cl:x;x:lccd:x,lc
,ccccccccxkkkl,cxkkkk:odokoOoxxdxokxkxxkkkkkkkkkkOkkkxkkookl
okkkkkkkkkkdo;;;cdkkkkkkOOOOOOkkkkkko;\'\'\'..\'\'dkkOdllooOdlodo
okkkkkOOOkkl;,,.cdkkkOkkOOOOOOkkkOkkl...\'\'...okOOOOOOxxdxxkx
okkkkkOOOOkkolccdkkkkkkkOOOOOOkkkkkkkddxxxxxxkkkOxolooxdddk0l.
okddkkkkOcld;kxoolddxkkkkxkOkdxkkkkx:kcdkddododkOOkdxkOdooO0Ox
oldkkkkko::c:lo::l:cdkkkOOoxlOkkkkkl:lclxcccc:lkOOOkxol\'\'\'\'\'..
olk00kkk,ll:x,occcc:dxkd0Kddd00xOko:k:xllllllclxkOO00l;
doOXXkkdooxOOOOOxoodookcXXKKKXNd0dddxOOOOOOdoddodk0NKd:
doOXKkxxkdokOOOOOxooddOcXXXXXXNx0xxxdxOOOOOOdoddkk0N0d;
doOXKkkxxdokOOOOOOooookcXKXXXXNx0xxddOOOOOOOxoooxk0N0d;
doOXKkxkxddokOOkkOodddkcXKXXXXNx0xxxoxdOOOOOxdddxk0N0d;
ookXKkxxddoddOOkkdooodOlXKXXXXNxOxddodoxOkkkooodkkKN0dl.......
ookXKkxxdoldxkOkkoolooklXKXXXXNxOxxdodoxkkkxooodxOKN0d0kol:okd
dlkXKkkOkxkkkdckkkkxodkoXKKKXXXdOxkxxkkxccxkkkdox0KN0xKKOocdkd
dokXKkOkxkOOkk,kkkOxdokdXKKKKKXdOxddOOOdl,dkkkxdx0KN0xKX0olkOx
dlkKKOkkxkOOkklkkkOdddkx0OOkOKKxOxdxOOOd;lxkkxddx0K00d00k:dkkx
..dldkkOO0OOOkkkkkkkkkkOOdokldlOkOOOOOkOOkkkkkkkkkOkodkoOOOkkodd..
......dx::::codddddoddddddddoddox;oloocdddclo:oloddddddoooxOkkkk:\'\'c......
.....\'do,, ..lo:cc;c:l:dc;;,;xd;k;dcld:kcxlld;k;xkkocxckcdolxck:dddo\'.....
.....\'do,\' ..ldllocdlllc;lolld::o:lccl:o:lcclcoc:ko:cococllloco::dc,\'.....
.\'ll:::;cooooodddoddoddooxlooooooooooooooooookdloooooooooloccoc;\'..
.....................................
","https://www.sparkfun.com/products/18974/images.txt","Arduino Shields,
MIKROE","0","","https://www.youtube.com/watch?time_continue=1&v=zzlh1oGii1Q","11021,
15123,
13975,
19177,
18158,
15444,
14812,
18710,
11224,
18721,
15594"