"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"19013","SEN-19013","SparkFun Qwiic Mini ToF Imager - VL53L5CX","
The SparkFun Qwiic Mini ToF Imager is a state of the art, 64 pixel Time-of-Flight (ToF) four meter ranging sensor built around the VL53L5CX from STMicroelectronics. This Mini version has a footprint that is half the size (0.5in. x 1in.) of our standard Qwiic VL53L5CX board. Additionally, we moved the Qwiic connectors to the back of the board in a vertical orientation. These design changes favor mounting applications where the VL53L5CX sensor faces outward from an enclosure or chassis, and keeps your Qwiic cables cleanly tucked away.
The VL53L5CX chip integrates a SPAD array, physical infrared filters, and diffractive optical elements (DOE) to achieve the best ranging performance in various ambient lighting conditions with a range of cover glass materials. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out some 0.1in.-spaced pins in case you prefer to use a breadboard.
Multi zone distance measurements up to 4000mm are possible across all 64 zones with a wide 63° diagonal field-of-view which can be read up to 15Hz. Thanks to ST Histogram patented algorithms, the VL53L5CX is able to detect different objects within the FoV. The Histogram also provides immunity to cover glass crosstalk beyond 60cm.
The Qwiic Mini ToF Imager is ideal for 3D room mapping, obstacle detection for robotics, gesture recognition, IoT, laser-assisted autofocus, and AR/VR enhancement; the Qwiic connector on this sensor makes integration easy.
Note: The VL53L5CX is unique in that it requires its firmware to be loaded at power-on over the I2C bus. Because this firmware is ~90k bytes, we recommend a microcontroller with enough flash to store VL53L5CX\'s firmware as well as your program code. Sorry, Uno\'s are out. But didn\'t you want an excuse to try out something new? We recommend choosing either an
Artemis Thing Plus or an
ESP32 Thing Plus board as your development board.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Features:
- Multizone ranging output with either 4x4 or 8x8 separate zones
- Autonomous Low-power mode with interrupt programmable threshold to wake up the host
- Up to 400cm ranging
- 60Hz frame rate capability
- Emitter: 940nm invisible light vertical cavity surface emitting laser (VCSEL) and integrated analog driver
- 63° diagonal square FoV using diffractive optical elements (DOE) on both transmitter and receiver
- Operating Voltage: 3.3V
- I2C Address: 0x52
- 2x Vertical Qwiic Connectors
- Dimensions - 0.5in. x 1in.
Documents:
Videos
","The SparkFun Qwiic Mini ToF Imager is a state of the art, 64 pixel Time-of-Flight (ToF) four meter ranging sensor built around the VL53L5CX from STMicroelectronics. This _Mini_ version has a footprint that is half the size (0.5in. x 1in.) of our standard [Qwiic VL53L5CX](https://www.sparkfun.com/products/18642) board. Additionally, we moved the Qwiic connectors to the back of the board in a vertical orientation. These design changes favor mounting applications where the VL53L5CX sensor faces outward from an enclosure or chassis, and keeps your Qwiic cables cleanly tucked away.
The VL53L5CX chip integrates a SPAD array, physical infrared filters, and diffractive optical elements (DOE) to achieve the best ranging performance in various ambient lighting conditions with a range of cover glass materials. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out some 0.1in.-spaced pins in case you prefer to use a breadboard.
Multi zone distance measurements up to 4000mm are possible across all 64 zones with a wide 63° diagonal field-of-view which can be read up to 15Hz. Thanks to ST Histogram patented algorithms, the VL53L5CX is able to detect different objects within the FoV. The Histogram also provides immunity to cover glass crosstalk beyond 60cm.
The Qwiic Mini ToF Imager is ideal for 3D room mapping, obstacle detection for robotics, gesture recognition, IoT, laser-assisted autofocus, and AR/VR enhancement; the Qwiic connector on this sensor makes integration easy.
Note: The VL53L5CX is unique in that it requires its firmware to be loaded at power-on over the I2C bus. Because this firmware is ~90k bytes, we recommend a microcontroller with enough flash to store VL53L5CX\'s firmware as well as your program code. Sorry, Uno\'s are out. But didn\'t you want an excuse to try out something new? We recommend choosing either an
Artemis Thing Plus or an
ESP32 Thing Plus board as your development board.
***
*The SparkFun [Qwiic Connect System](https://www.sparkfun.com/qwiic) is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.*
***
-> <-
**Features:**
* Multizone ranging output with either 4x4 or 8x8 separate zones
* Autonomous Low-power mode with interrupt programmable threshold to wake up the host
* Up to 400cm ranging
* 60Hz frame rate capability
* Emitter: 940nm invisible light vertical cavity surface emitting laser (VCSEL) and integrated analog driver
* 63° diagonal square FoV using diffractive optical elements (DOE) on both transmitter and receiver
* Operating Voltage: 3.3V
* I2C Address: **0x52**
* 2x Vertical Qwiic Connectors
* Dimensions - 0.5in. x 1in.
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/7/b/6/0/9/19013-Qwiic-ToF-Imager_-VL53L5CX-Mini_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/3/5/3/7/2/19013-Qwiic-ToF-Imager_-VL53L5CX-Mini_EagleFiles.zip)
* [Board Dimensions](https://cdn.sparkfun.com/assets/1/1/8/5/1/19013-Qwiic-ToF-Imager_-VL53L5CX-Mini_BoardDimensions.png)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/2002)
* [Datasheet](https://cdn.sparkfun.com/assets/6/e/3/0/6/vl53l5cx-datasheet.pdf) (VL53L5CX)
* [Qwiic Info Page](https://www.sparkfun.com/qwiic)
* [Arduino Library](https://github.com/sparkfun/SparkFun_VL53L5CX_Arduino_Library)
* [GitHub Hardware Repo](https://github.com/sparkfun/SparkFun_Qwiic_ToF_Imager_VL53L5CX-Mini)
**Videos**
","2022-01-27 15:48:47.76578-07","25.5","25.524.2322.9521.68","1","1","","","","","","1","8541.49.9500","27mm","15mm","5mm","0.0040lbs","
.\';\'.
.\':lllllll:\'.
.\':lll;,.;oolc;.,,;\'.
..;c,\'\'clll,.\'\'\'.,.\';lllol;\'.
.;l:\'..\'cllllc\'.\'.;;cdddolllllllc;.
.,lxOKXOxdollc;,...,cllllldddlllloooooooc,.
.,cddOXKXXKXKXKO:..\'\'odoooollldddllodolcc:::cclo:\'.
.,lod0XXXkddkXXXKK00kddooooooc\'..,:odoodol .;oloc,.
.\'\':dOKXXXXXXX0KK00KKKOxcxxdoc,:ll:;..,.\';:loo:;,\'\',,clc;..
.;c\'\'\'cx000KXXXKK00KK00Oxlooddo,.....;cll:;.,::lloooool:\'.
.\':,.\':codd:lx000K00K00Okxxdd:..\'\';lol;,...\':ododd,,colc,..
.\';;:.\':lodoodddddxok0kdodddo:;:llc:\'....,;ldlcdl.,cdolc;..
.,:l:;\'l:cll:,,\',lddooooc::llllo,.....:col:;\',:clldddool;\'....
.\';lllllllllc,...\',..,oddodlllc:\'.,:llc,,....;odddd,\':olc;.......
.\'clolllllll;\'..,\'\'..,:llllo:;;clc;\'..\'.\';:ll::dc\',ldool:\'........
.\';lollllll..\'\'.,,:llllllll;....\',:loc,..,;clloolccl:,\'........
..;coolll:::clllllllllllllc;,. ..\'cooodo..;dol:\'...\'.....
.:,..,clollllllllllloooooooool:,:d;,,odoooc,\'...\'.....
:dddl:..\':lolllllloooddddddoodoood::col:\'...\'\'.....
;ddddddo:\'.\';cloooollccccllllldoool:,...\'\'.....
,dddddddddxl;..,:lollllllllllolc;\'..\'\'\'....
.;oddddddxkxOxc\'.\':looooool:,...\'\'.....
.;ldddxkxO00KOc..\':cc;\'.........
.,ldxx00K0xlc;\'.........
\':l:,\'.........
","https://www.sparkfun.com/products/19013/images.txt","Distance,
STMicroelectronics,
Qwiic,
SparkFun","103","","https://www.youtube.com/watch?time_continue=1&v=TkAV8aNZ5a4,
https://www.youtube.com/watch?time_continue=1&v=x0RDEHqFIF8","15663,
14032,
16402,
15081,
14722,
17259,
18642,
17354,
18993,
16826,
17381,
16977,
23386,
17745,
15574,
12728,
16781,
12785,
17777,
24057,
15177,
16401,
19218,
14713"