"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"19036","SEN-19036","SparkFun Qwiic dToF Imager - TMF8820","
The SparkFun Qwiic dToF TMF8820 Imager is a direct time-of-flight (dToF) sensor that includes a single modular package with an associated Vertical Cavity Surface Emitting Laser (VCSEL) from AMS. The dToF device is based on Single Photon Avalanche Photodiode (SPAD), time-to-digital converter (TDC) and histogram technology to achieve a 5000mm detection range. Due to its lens on the SPAD, it supports 3x3 multizone output data and a very wide, dynamically adjustable field of view. A multi-lens-array (MLA) inside the package above the VCSEL widens up the FoI (field of illumination). All processing of the raw data is performed on-chip and the TMF8820 provides distance information together with confidence values on its I2C interface. The high performance on-chip optical filter blocks most of the ambient light, and enables distance measurements in dark and sunlight environments.
To make it even easier to get your readings, all communication is enacted exclusively via I2C, utilizing our handy Qwiic system so no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1”-spaced pins in case you prefer to use a breadboard. The TMF8820 offers two configurable GPIO pins and one enable (EN) pin, which are broken out as PTH pads. The board also includes a power LED and I2C pull-up resistors, each configurable via jumpers. This version has a footprint that uses the Qwiic Standard size (1.0in. x 1.0in.). For a smaller footprint, check out our Qwiic Mini dToF TMF8820 Imager board!
This sensor is great for projects such as distance measurement for camera autofocus - Laser Detect Autofocus - LDAF (mobile phone), presence detection (computing and communication), object detection and collision avoidance (robotics), and light curtain (industrial).
Note: CLASS 1 LASER PRODUCT CLASSIFIED IEC 60825-1 2014.
Important: We recommend a microcontroller with enough flash to run your program code. Sorry, Uno\'s (or any development board using the ATmega328P) are out. We recommend choosing either an
Artemis Thing Plus,
ESP32 Thing Plus, or comparable device as your development board.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Features:
- Operating Voltage
- 2.7V to 3.6V
- (typically 3.3V via Qwiic cable)
- Current Consumption
- 8µA (standby)
- 57mA (active)
- AMS TMF8821 Multi-zone Time-of-Flight Sensor
- Direct ToF technology with high sensitivity SPAD detection
- 3x3 configurable multi-zone configuration with multi-object detection
- Fast Time-to-Digital Converter (TDC) architecture
- Sub-nanosecond light pulse
- On-chip histogram processing
- High performance on-chip sunlight rejection filter and algorithm
- Measurement Range: 10mm to 5000mm @ 30Hz
- Light Source: Class 1 940nm VCSEL
- Field of View: adjustable up to 63° diagonally
- Max Read Rate: up to 30Hz
- 2x Qwiic Connectors
- I2C Address: 0x41
- Operating Temperature Range
- Breakout Pads
- 1x Ground
- 1x Power
- 1x I2C Port
- 1x Interrupt
- 2x GPIO
- 1x Enable
- Power LED (configurable via jumper)
- I2C pull-ups (configurable via jumper)
- Board Dimensions: 1.0\"" x 1.0\"" (2.54cm x 2.54cm)
Documents:
Videos
","The SparkFun Qwiic dToF TMF8820 Imager is a direct time-of-flight (dToF) sensor that includes a single modular package with an associated Vertical Cavity Surface Emitting Laser (VCSEL) from AMS. The dToF device is based on Single Photon Avalanche Photodiode (SPAD), time-to-digital converter (TDC) and histogram technology to achieve a 5000mm detection range. Due to its lens on the SPAD, it supports 3x3 multizone output data and a very wide, dynamically adjustable field of view. A multi-lens-array (MLA) inside the package above the VCSEL widens up the FoI (field of illumination). All processing of the raw data is performed on-chip and the TMF8820 provides distance information together with confidence values on its I2C interface. The high performance on-chip optical filter blocks most of the ambient light, and enables distance measurements in dark and sunlight environments.
To make it even easier to get your readings, all communication is enacted exclusively via I2C, utilizing our handy Qwiic system so no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1”-spaced pins in case you prefer to use a breadboard. The TMF8820 offers two configurable GPIO pins and one enable (EN) pin, which are broken out as PTH pads. The board also includes a power LED and I2C pull-up resistors, each configurable via jumpers. This version has a footprint that uses the Qwiic _Standard_ size (1.0in. x 1.0in.). For a smaller footprint, check out our [Qwiic Mini dToF TMF8820 Imager board](https://www.sparkfun.com/products/19218)!
This sensor is great for projects such as distance measurement for camera autofocus - Laser Detect Autofocus - LDAF (mobile phone), presence detection (computing and communication), object detection and collision avoidance (robotics), and light curtain (industrial).
**Note:** [CLASS 1](http://en.wikipedia.org/wiki/Laser_safety#Class_1) LASER PRODUCT CLASSIFIED IEC 60825-1 2014.
Important: We recommend a microcontroller with enough flash to run your program code. Sorry, Uno\'s (or any development board using the ATmega328P) are out. We recommend choosing either an
Artemis Thing Plus,
ESP32 Thing Plus, or comparable device as your development board.
***
*The [SparkFun Qwiic Connect System](https://www.sparkfun.com/qwiic) is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.*
***
-> <-
**Features:**
* Operating Voltage
* 2.7V to 3.6V
* (typically **3.3V** via Qwiic cable)
* Current Consumption
* 8µA (standby)
* 57mA (active)
* AMS TMF8821 Multi-zone Time-of-Flight Sensor
* Direct ToF technology with high sensitivity SPAD detection
* 3x3 configurable multi-zone configuration with multi-object detection
* Fast Time-to-Digital Converter (TDC) architecture
* Sub-nanosecond light pulse
* On-chip histogram processing
* High performance on-chip sunlight rejection filter and algorithm
* Measurement Range: 10mm to 5000mm @ 30Hz
* Light Source: Class 1 940nm VCSEL
* Field of View: adjustable up to 63° diagonally
* Max Read Rate: up to 30Hz
* 2x Qwiic Connectors
* I2C Address: 0x41
* Operating Temperature Range
* -30°C to +70°C
* Breakout Pads
* 1x Ground
* 1x Power
* 1x I2C Port
* 1x Interrupt
* 2x GPIO
* 1x Enable
* Power LED (configurable via jumper)
* I2C pull-ups (configurable via jumper)
* Board Dimensions: 1.0\"" x 1.0\"" (2.54cm x 2.54cm)
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/2/a/c/3/f/SparkFun_dToF-TMF8820_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/6/c/7/b/b/SparkFun_dToF-TMF8820_v10.zip)
* [Board Dimensions](https://cdn.sparkfun.com/assets/learn_tutorials/2/2/8/9/Qwiic_dToF_Imager-TMF8820_TMF8821_Board_Dimensions.png)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/2289)
* TMF882X
* [Datasheet](https://cdn.sparkfun.com/assets/learn_tutorials/2/2/8/9/TMF882X_DataSheet.pdf)
* [Driver User Guide](https://cdn.sparkfun.com/assets/learn_tutorials/2/2/8/9/TMF882X_Driver_User_Guide.pdf)
* [Host Driver Communication](https://cdn.sparkfun.com/assets/learn_tutorials/2/2/8/9/TMF8820_TMF8821_Host_Driver_Communication_AN001015_3-00.pdf)
* [What Distance Sensor is Right for You?](https://www.sparkfun.com/distance_sensing)
* [Qwiic Info Page](https://www.sparkfun.com/qwiic)
* [Arduino Library](https://github.com/sparkfun/SparkFun_TMF882X_dToF_Arduino_Library)
* [GitHub Hardware Repo](https://github.com/sparkfun/SparkFun_Qwiic_dTof-TMF882X)
**Videos**
","2022-04-14 15:17:30.433972-06","19.95","19.9518.9517.9616.96","1","1","","","1","","","1","9015.10.4000","27mm","27mm","5mm","0.0062lbs","
.,,.
.coodddl:,.
\'lddk0000kxxool:\'.
.. .,coooddlllloxdoooooooc;\'.
,xOOOxdl..\'oolooddooooooool,..;;:ll;\'.
;xOOO0000Oxocllcl::ooooooooool;..,..,,;loc;\'.
.ckOOOOO0OOOOO0dco:;cooooo:;,;cloololc,;..\',..:lc;,..
\'kOOOOOOOOOO0O0kOOkodddool,....\';:coc\';:,col;;\':...ccll:,.
;kOOOOx00OO0OkOxxodkxddclxkdl;;cl::;,:cclc,;;,clo;;,.\';.lool:,..
.;oOO0000KKO0kOxkddkxdddlllloll:,cclol:;,;;,llooooooolo;coooooooooc,.
.;l;..dO000K0OkOddxxkxxdddddddoloodl:,\',,col::;.::;oooooooooooodxkOOkxddl;\'.
\'l:::;;;;loxkkxkOdxxxdddddoddddcdxkx0Oxxoll;.;;;ooc,c\'\'coooooooooxk0OOOkkxxoo;.
.,looool:,;,;;.\'lloooddxxxxddddxkkoOOkkkOOOxoddoc;:,\'c;looooooooooooodlc:::cdo;..
.:oooooooooool::;cooooooodxkkxxxxkkkO00kxkOOkldddddoooolcooxO0OOOkxdoooooooooo:..
.cddxkkxddoooooooooooooodo:lkkxddxkOOOOOOOkxxkkkxddodddxdddxO000000000Odooooooc\'.
\'lddx0KKXK0kxooooc,..cddc.,cxxxxdlolxxxxkkkx:odxxkkkxxkkkkkOO000000000OOKxdddoc\'.
.:ldddd::cccdkdoo;\',\',col:,\'cxdod::codxxxoooooloxxxdddddddxO00O0000000OOKNKdxxl,..
...\';coolloddodo:;\',coc,\'.\';ldc;..;oxxdcllloddxxxddxddxxxkkKKK000000OOKXX0xcl,.
.....\';clodd,.:xdoo:,,.:ool,\';.;ddlc\'\':oodxxxdddooddxkkxOKKKKKK00OOXK0dll,..
....\',;:lododc,;xcloc;,,,:ddc....oodxxddo;looxxxxkOkxkk0KK000kO0xlc,..
....\'\';cllclddo::lclddc.,.\':ool\'.;co:;:dddddxxkkxxxdOkl,lldxc,..
....\';ccol::dxxoccc::ooc,;.,cdoc,..loddxdxxddddddl:;;;,..
....\'\':lodo;\':ddddc:,;coo:,,.,:odl;:odoooooooooc,..
....\',;clodo:..ododo;,,\':odl,\'..cooooooool,..
...\'\'\';ccloool,,cocooc;.,\';ooc,.,lol,..
..\'\'\';clcc:loolc:ll:loc,.,\',c;..
...\'\'\';cllc;,cooll;c;;c;..
......,:cloo;.\'ll;..
.....\';;cc;..
.......
","https://www.sparkfun.com/products/19036/images.txt","Distance,
Qwiic,
SparkFun","184","","https://www.youtube.com/watch?time_continue=1&v=NbxuoxD3H8w,
https://www.youtube.com/watch?time_continue=1&v=x0RDEHqFIF8","15663,
14032,
14599,
16398,
15081,
17260,
13968,
20594,
14722,
16396,
16988,
15569,
24606,
17259,
18642,
16397,
17258,
22462,
15776,
17257,
22495,
18993,
14426,
19013"