"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "19040","SEN-19040","Luxonis Oak-D LITE","
The Oak-D LITE takes the appealing characteristics of the Oak-D and makes them even better. The smaller and more affordable Oak-D LITE can still be considered the swiss army knife of computer vision. The main difference between the D and the D LITE are lower resolution mono-cameras, no IMU on board, and no power adapter. For most use cases of the Oak-D LITE, the USB Type C port should supply enough power (a Y-adapter is available through Luxonis should extra power be needed).
Much like the rest of the Oak line from Luxonis, the Oak-D LITE works with OAK and makes for both a great starting point and a professional solution for computer vision.
Note: This version is the Autofocus version.
Features:
Documents:
","The Oak-D LITE takes the appealing characteristics of the Oak-D and makes them even better. The smaller and more affordable Oak-D LITE can still be considered the swiss army knife of computer vision. The main difference between the D and the D LITE are lower resolution mono-cameras, no IMU on board, and no power adapter. For most use cases of the Oak-D LITE, the USB Type C port should supply enough power (a [Y-adapter](https://docs.luxonis.com/projects/hardware/en/latest/pages/DM6010.html#y-adapter) is available through Luxonis should extra power be needed). Much like the rest of the Oak line from Luxonis, the Oak-D LITE works with OAK and makes for both a great starting point and a professional solution for computer vision. **Note:** This version is the Autofocus version. **Features:** * IMX214 Color Camera * OV7251 Stereo Pair Cameras * Myriad X VPU * Dimensions * Width: 91 mm * Height: 28 mm * Length: 17.5 mm * Baseline: 75 mm * Weight: 61 g **Documents:** * [OAK-D LITE Documentation and Full Specs](https://docs.luxonis.com/projects/hardware/en/latest/pages/DM9095.html) * [Datasheet](https://github.com/luxonis/depthai-hardware/blob/master/DM9095_OAK-D-LITE_DepthAI_USB3C/Datasheet/OAK-D-Lite_Datasheet.pdf) * [Board 3D Model (STEP file)](https://github.com/luxonis/depthai-hardware/tree/master/DM9095_OAK-D-LITE_DepthAI_USB3C/3D_Models) * [Enclosure 3D Model (STEP file)](https://github.com/luxonis/depthai-hardware/tree/master/DM9095_OAK-D-LITE_DepthAI_USB3C/Mechanical) ","2022-04-07 15:19:34.990771-06","149.95","149.95","1","1","","","","","","","8543709960","115mm","55mm","26mm","0.2249lbs"," ...\',,;:cloool:,. ....\',;:cllooooooooooodddddxxxxxo:. ....\',;;:clloooooooooooooodddxxxkkkOO000KKKKXXK0\' ...\'\',;:clloooooooooooooooodddxxxkkkOO000KKKKKXXXXXXXXKKKXXXK: ...\',,;:cllooooooooooooooooodddxxxkkOOO000KKKKKXXXXXXXXXXXXXXXXXXK0K0O0XX0, \':ccllloooooooooooooooodddxxxxkkkOO0000KKKKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXKOKK000XX0. .d000OkddoooddddxxxkkkOOO0000KKKKKKKKKKKXXXXXKK00KXXXXXXXXXXXXXXXXXXXXXXXXKOOOO0KXX0. :kOO00OOOOOO0000KKKKKKKXXXXXXXXXXXXXXXXXXXXXKkkk00KXXXXXXXXXXXXXXXXXXXXXXXXXKKKXXXXk cdxkOOO00KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX0kkO00KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXd cdxxxO0KKXK0000KXXXXXXXXXXXXXXXXXXXXXXXXXXXXK0kO0KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKl cdxxxk0KK0kO0K00KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK: cxxxxO0KKOO0K000KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKXXXXXXXXXXXXXXXXXXKKXKX0. cxxxxOOKKKOOO00KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKXKXXXXXXXXXXXXXXXXKK0k\' :xxxxOOKKXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKXXXXXXXXXKKKKKKKKKKKXKKKXKKKXKKKK000Oxoc:. :xxxxOOKKXXXXXXXXXXXXXXXXXXXXXXKXKKKKKKXXXKKKKKKKKKKKKKKKXXKKK000Okdlc;,.. :xxxxOOKKXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKKKXXKKKK00Okdlc;,.. \'xxxxOOKXXXXXXXXXXXXXXXKKKKKXKKKKKKKKXXKKKK00Oxdl:;,... .cxxOOKXXXXXXXXXXXXKKKKKKKXXKKKK00Oxoc:,\'.. .okOKKXXXXXXXXXXKKKK00Okdl:;\'.. ,x00KKKKK00kdlc;,.. .;:;,.. ","https://www.sparkfun.com/products/19040/images.txt","Imaging, Machine Learning and AI","68","","16271, 16308, 16905, 17256, 21231, 14678, 15443, 15444, 15574, 15484, 16989, 17770, 15442, 15170, 16401, 16985, 18482, 17769, 16400, 18439, 18737, 16828, 16301, 17071",""