"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"19151","WRL-19151","MIKROE LP WiFi Click","
MIKROE LP WiFi Click is a compact add-on board that represents an ultra-low-power Wi-Fi solution. This board features the DA16200, a fully integrated Wi-Fi module with ultra-low power consumption, best RF performance, and a comfortable development environment from Dialog Semiconductor. In addition to the highly integrated ultra-low power Wi-Fi SoC, which is the basis of this module, it also includes a 40MHz crystal oscillator, 32.768kHz RTC clock, 4Mbyte flash memory, and chip antenna. Such low power operation can extend the battery life as long as a year or more, depending on the application. This Click board™ is suitable for highly integrated and cost-effective IoT applications such as security systems, door locks, pet and asset trackers, sprinkler systems, connected lighting, wearables, and other IoT devices.
LP WiFi Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.
LP WiFi Click as its foundation uses the DA16200MOD-AA, a highly integrated ultra low power Wi-Fi module with the best RF performance and a comfortable development environment from Dialog Semiconductor. It consists of the DA16200 SoC, 4MB flash memory, RF components including a crystal oscillator, RF lumped filter and an onboard 2.4GHz chip antenna. Such low power operation can extend the battery life for a year or more, depending on the application, even when the board is continuously connected to the Wi-Fi network. This module also features strong IoT security, including WPA3 and TLS for authentication and encryption at Wi-Fi and higher stack layers.
The DA16200MOD has an integrated RTC block (36-bit real-time counter), with a 32.768kHz clock source necessary for the free-running counter in the RTC block of the SoC, which provides power management and function control for low power operation. The RTC block is always powered ON when an onboard switch labeled as POWER is set to the appropriate ON position during normal operation, which optimizes power consumption and is used for power ON/OFF purposes. Also, the upper left header of the board, labeled as RTC Block Pads, is connected to the internal RTC block to connect and receive external event signals from an external device like a sensor.
LP WiFi Click communicates with MCU using the UART interface as its default communication protocol. Users can use other interfaces such as SPI and I2C to improve and communicate with peripherals. It should be noted that the DA16200 module comes with firmware that only supports UART communication with the host microcontroller, and I2C with peripherals such as sensors (SPI interface is not supported by default and can be enabled by firmware update).
Additional options that this board has are certain buttons and headers. The onboard pushbuttons are labeled as RESET, and WPS represents a Factory reset button and WiFi Protected Setup (WPS) button. As for the headers, the first one marked with TX and RX signals is suitable for debugging purposes using the UART interface, while the second lets you add a small but bright and crisp OLED display to your design by connecting it on the upper-right header with I2C signals suitable for controlling the OLED.
This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.
DIALOG SDK AND SUPPORT
The LP WiFi Click is coming already programmed with the default AT command firmware based on the Dialog Semiconductor FreeRTOS SDK. Developers interested in creating and loading custom firmware on the DA16200 can do so by using the UART_0 interface (J3 header) available on the left side for module programming. For debugging your custom firmware you can use either JTAG (J1 header) or the SWD (J2 header) debugging interfaces.
The DA16200 is a highly integrated ultra-low power Wi-Fi system on chip (SoC) that allows users to develop the Wi-Fi solution and store application on a single chip, that way creating a standalone device without any additional microcontroller needed.
For all additional questions and support for firmware customization as well as application development, users can contact the official Technical Support of Dialog Semiconductor.
Features:
- Interface: GPIO, I2C, SPI, UART
- Compatibility: mikroBUS™
- Dimensions: 57.15 x 25.4mm
- Input Voltage: 3.3V
- Operating Frequency Range: 2.4GHz
- RF Performance: TX Power: >+20dBm
- RF Performance: RX Sensitivity: >-100dBm
- Current Consumption in Active State (TX): 200-280mA
- Current Consumption in Active State (RX): 28.1-37.4mA
- Current Consumption in Low Power State: 0.2uA
- Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C
Documents:
Videos
","MIKROE LP WiFi Click is a compact add-on board that represents an ultra-low-power Wi-Fi solution. This board features the DA16200, a fully integrated Wi-Fi module with ultra-low power consumption, best RF performance, and a comfortable development environment from Dialog Semiconductor. In addition to the highly integrated ultra-low power Wi-Fi SoC, which is the basis of this module, it also includes a 40MHz crystal oscillator, 32.768kHz RTC clock, 4Mbyte flash memory, and chip antenna. Such low power operation can extend the battery life as long as a year or more, depending on the application. This Click board™ is suitable for highly integrated and cost-effective IoT applications such as security systems, door locks, pet and asset trackers, sprinkler systems, connected lighting, wearables, and other IoT devices.
LP WiFi Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.
LP WiFi Click as its foundation uses the DA16200MOD-AA, a highly integrated ultra low power Wi-Fi module with the best RF performance and a comfortable development environment from Dialog Semiconductor. It consists of the DA16200 SoC, 4MB flash memory, RF components including a crystal oscillator, RF lumped filter and an onboard 2.4GHz chip antenna. Such low power operation can extend the battery life for a year or more, depending on the application, even when the board is continuously connected to the Wi-Fi network. This module also features strong IoT security, including WPA3 and TLS for authentication and encryption at Wi-Fi and higher stack layers.
The DA16200MOD has an integrated RTC block (36-bit real-time counter), with a 32.768kHz clock source necessary for the free-running counter in the RTC block of the SoC, which provides power management and function control for low power operation. The RTC block is always powered ON when an onboard switch labeled as POWER is set to the appropriate ON position during normal operation, which optimizes power consumption and is used for power ON/OFF purposes. Also, the upper left header of the board, labeled as RTC Block Pads, is connected to the internal RTC block to connect and receive external event signals from an external device like a sensor.
LP WiFi Click communicates with MCU using the UART interface as its default communication protocol. Users can use other interfaces such as SPI and I2C to improve and communicate with peripherals. It should be noted that the DA16200 module comes with firmware that only supports UART communication with the host microcontroller, and I2C with peripherals such as sensors (SPI interface is not supported by default and can be enabled by firmware update).
Additional options that this board has are certain buttons and headers. The onboard pushbuttons are labeled as RESET, and WPS represents a Factory reset button and WiFi Protected Setup (WPS) button. As for the headers, the first one marked with TX and RX signals is suitable for debugging purposes using the UART interface, while the second lets you add a small but bright and crisp OLED display to your design by connecting it on the upper-right header with I2C signals suitable for controlling the OLED.
This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.
**DIALOG SDK AND SUPPORT**
The LP WiFi Click is coming already programmed with the default AT command firmware based on the Dialog Semiconductor FreeRTOS SDK. Developers interested in creating and loading custom firmware on the DA16200 can do so by using the UART_0 interface (J3 header) available on the left side for module programming. For debugging your custom firmware you can use either JTAG (J1 header) or the SWD (J2 header) debugging interfaces.
The DA16200 is a highly integrated ultra-low power Wi-Fi system on chip (SoC) that allows users to develop the Wi-Fi solution and store application on a single chip, that way creating a standalone device without any additional microcontroller needed.
For all additional questions and support for firmware customization as well as application development, users can contact the official [Technical Support](https://www.dialog-semiconductor.com/support) of Dialog Semiconductor.
**Features:**
* Interface: GPIO, I2C, SPI, UART
* Compatibility: mikroBUS™
* Dimensions: 57.15 x 25.4mm
* Input Voltage: 3.3V
* Operating Frequency Range: 2.4GHz
* RF Performance: TX Power: >+20dBm
* RF Performance: RX Sensitivity: >-100dBm
* Current Consumption in Active State (TX): 200-280mA
* Current Consumption in Active State (RX): 28.1-37.4mA
* Current Consumption in Low Power State: 0.2uA
* Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/5/d/6/0/4/Schematic-19151-LP_WiFi_Click.PDF)
* [FreeRTOS SDK Programmer Guide.](https://cdn.sparkfun.com/assets/6/f/f/7/8/UM-WI-003_DA16200_AT-Command_User_Manual_Rev_2v5.pdf)
* [DA16200MOD Datasheet](https://cdn.sparkfun.com/assets/e/a/e/4/8/DA16200MOD_Datasheet.pdf)
* [mikroSDK](https://www.mikroe.com/mikrosdk)
* [GitHub](https://github.com/MikroElektronika/mikrosdk_click_v2/tree/master/clicks/lpwifi)
**Videos**
","2022-03-04 07:32:44.643635-07","19.95","19.9518.9517.96","","","1","1","","","","","8517620090","59mm","27mm","20mm","0.0470lbs","
.\'\'\'\'\'\'.\'\'\',,,\'...\'\'\',,,;ccccc;.
.dddxxxkoloxo00dcc::::::o:ccllxo:;\'
,dddxxkOkokOOKKKlccccc:cdclooodo:l\'
,ddxxxOOkd0KKKKKollllcc:ollcccdd;c\'
,ddddddollccccllclllllccdlddooddcd\'
,dc;ccllllcccllccllcccc:dodl::do,c\'
\':dcllloll;c,ll;;;:;;;ccdodllcxkld,
.:dlcdooll::,:::;::;;,cldodoxlko,c,
.cxk0Olo;c;:;:;ccccccccloolkOkkxcx,
,llOOOlo:c::;:;ooooollcloookOOkd,d,
,:okOklocl;:;c::clcll,cloddkOOkd:x,
,ccOOklo;:::;c:l,:\';,:cllockOOkxlx;
,lkOOkll,c:c::;olcccllloodoOOOko;d,
.;kOOkll,ccc:c::cooll;cllddkkOkxck;
\';kOOkol;:cc;ccl,:c:;:loodlOkOkkxk;
\'ckOOklollllllloolcclocoxx0OkOkOxk;
;xOOOOxkkOkkkkkkxxkxxxxkOkxlolxo;l;
;xOOOdldxOxkxkxk00OO0KK000Okdxkdcd,
;xkOOOOOOO00000ooOOlxOOOOOdlclOd;l;
,ddkkOOOOOOklxOllOx:xOllOOkkOOOkld,
\';:kllcd000Ocx0lo0x;kOllOOdcllko,l,
,ld0kkkxOlkOok0xx0kok0xdOOkkkkOkld,
,ccOolcoOlxd;lxolxx:oxl:OOxlcldd;o,
,lokxdodkxdkdxdxkxkkkxkOOOxddxkOcd;
....:odkdooxOkdxxxddkkkkxxxOOOxlloxdcd;
\'KXKNNNNNkccoxkOOOOOloocclcdxOO0KXKNNNNNc
,KXKNNNNNkcloocxdxOOk0xxkOOdkOO0KXKNNNNNc
,XNXNNNNNd:::oodook00OlkOOOxkkO0XNXNNNNNc
,KKKNNXNNkolldkkkkkxxxk00kddkkk0KXXNNXNNc
,XNXNNNNN0ccxdllolooxO00Odoox0OKXNXNNNNNc
,KKKXXNNN0xxddxddodxxxkOkddxxxO0KKXNXNNNc
,KNXNNNNNd:;ldkKK0kxddOk0K0kOkkOXNXNNNNNc
,KKKXNNNNkddodkOOOkkxdxkO00kOxOOKKXNNNNNc
,KXKNNNNNxcclx0000K0OOO000OdxOO0XNKNNNNNc
,XXKNNNNNOloox0:lllloO000odooddKKKKNNNNNc
,KXXNNNNNOclox0\';;;;:OO00c:ococKXNXNNNNNc
,XNXNNNNNkclldOkddddoxkkkdloood0KKXNNNNNc
;KKKNNNNNOooldOkkOklldkllllokkk0KNXNNNNNc
,XNXNNNNNx::cokxxOdxdcxd:;:lxkk0KKXNNNNNc
\'xxk00KXXkolldxxxxxkkoxdcccldxk0KXXNNNNNc
;OOkkxxxd;,cc.\'\';llo::l:ckOO0K00Od.
..\'\',,,;;.\':;\',\';;,;;,,;;loooddoc,..
","https://www.sparkfun.com/products/19151/images.txt","WiFi,
MIKROE","0","","https://www.youtube.com/watch?time_continue=1&v=zzlh1oGii1Q","19696"